SPEC 26121
HVTECK AL 1/C 90NLEPR TS PVC AIA PVC 5kV 100% CSA
Single Conductor, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CPT AL 90 NLEPR AIA 5kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
| 350 | 37 | 0.615 | 0.841 | 90 | 0.901 | 80 | 1.413 | 50 | 1.513 | 1004 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 350 | 18.2 | 2100 | 0.050 | 0.065 | 0.014 | 0.042 | 0.425 + j0.369 | 0.066 + j0.041 | 2822 | 446 | 402 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Table 3 – Weights and Measurements (Metric)
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
| 350 | 37 | 15.62 | 21.36 | 2.29 | 22.89 | 2.03 | 35.89 | 1.27 | 38.43 | 1494 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
| 350 | 462.28 | 9345 | 0.1640 | 0.21 | 0.0043 | 0.1378 | 0.425 + j0.369 | 0.066 + j0.041 | 2822 | 446 | 402 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Revision: 1.000.000
Updated On: Dec. 31, 2024, 11:07 p.m. UTC

