SPEC 70060
300V SJTOOW Cord with PVC Jacket 105°C
300 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance, and Flame Retardant. UL / CSA listed.

Construction:
- Conductor:Class K stranded bare copper per ASTM B3 and B174
- Insulation:Moisture and oil resistant Polyvinyl Chloride (PVC)
- Filler:Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
- Jacket:Black Polyvinyl Chloride (PVC). Other colors available upon request.
Applications and Features:
Southwire Type SJTOOW Flexible Cords are permitted for indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -40°C to maximum 105°C.
Specifications:
Sample Print Legend:
SOUTHWIRE® XX AWG (X.XX{mm2}) X/C SJTOOW E46194 {UL} 300V -40°C TO 105°C -- CSA LL90458 SJTOOW 300V -40°C to 105°C FT2 WATER RESISTANT
Packaging:
Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity | Insul. Color | Jacket Color |
|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | No. | mil | mil | inch | lb/1000ft | Amp | |||
| 565687! | 10 | 3 | 105 | 45 | 65 | 0.597 | 233 | 25 | BK,WE,GN/YW | BK |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
! No paper filler
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
! No paper filler
Table 2 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | Insul. Color | Jacket Color |
|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | No. | mm | mm | mm | kg/km | Amp | |||
| 565687! | 10 | 3 | 105 | 1.14 | 1.65 | 15.16 | 347 | 25 | BK,WE,GN/YW | BK |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
Revision: 1.000.011
Updated On: July 3, 2025, 2:26 p.m. UTC


