SPEC 70130
300V Type SVT 105°C. Silicone-Free
300 Volt 105°C Vacuum Cleaner Cord. Not for Hard Usage. PVC Insulation and Jacket.

Construction:
- Conductor:Class M, Flexible Stranded Bare Copper per ASTM B-174
- Insulation:Polyvinyl Chloride (PVC)
- Filler:Polyproylene or Paper fillers as necessary for a round assembly
- Binder:Tissue paper separator hellicaly applied over the cabled conductors
- Jacket:Polyvinyl Chloride (PVC) (Colors available upon request)
Applications and Features:
Southwire Type SVT Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code®. Some typical applications for Type SVT include, but are not limited to: vacuum cleaners, household food preparing machines, home entertainment appliances, blowers, etc.
Specifications:
Sample Print Legend:
(UL) VW-1 E46194 SVT X/C 18 AWG (0.824mm2) 105C 300V (CSA) FT1, FT2 LL90458
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mil | mil | inch | lb/1000ft | Amp | |||
558107 | 18 | 3 | 41 | 15 | 30 | 0.255 | 39 | 7 | BK,WE,GN | BK |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mm | mm | mm | kg/km | Amp | |||
558107 | 18 | 3 | 41 | 0.38 | 0.76 | 6.48 | 58 | 7 | BK,WE,GN | BK |
Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12
Table 3 - Filler Type
Stock Number | Filler |
674048 | No Filler |
565289 | No Filler |
641182 | No Filler |
557988 | Poly Filler |
558107 | Poly Filler |
557989 | Poly Filler |
564616 | Poly Filler |
564753 | Paper Filler |
583974 | Paper Filler |
652970 | Paper Filler |
566072 | Paper Filler |
565073 | Paper Filler |
564650 | Paper Filler |
574829 | Paper Filler |
Revision: 1.000.008
Updated On: Dec. 31, 2024, 11:08 p.m. UTC