SPEC 45259
Flexible CU 600/1000V XLPE Insulation PVC Jacket XHHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Power Cable 600 or 1000 Volt Flexible Four Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Silicone Free. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Construction:
- Conductor:Sizes 8 - 4/0 AWG: Class K, flexible stranded bare copper per ASTM B3 and B172. Sizes 250 - 750 kcmil: Class I, flexible stranded bare copper per ASTM B3 and B172.
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Sizes 8 - 4/0 AWG: Class K, flexible stranded bare copper per ASTM B3 and B172. Sizes 250 - 750 kcmil: Class I, flexible stranded bare copper per ASTM B3 and B172. When present, phase cable conductor sizes 8 & 6 AWG have an insulated green ground.
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s 600 or 1000 Volt Type TC-ER flexible power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® {UL} XXX KCMIL (XXX{mm2}) CU 4/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG CU 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE {YYYY}
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Jacket Color |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | |||
| TBA | 8 | 4 | 168 | 0.153 | 45 | 1 x 10 GG | 60 | 0.656 | 241 | 383 | Black |
| TBA | 6 | 4 | 259 | 0.198 | 45 | 1 x 8 GG | 80 | 0.937 | 411 | 617 | Black |
| TBA | 4 | 4 | 413 | 0.235 | 45 | 1 x 8 | 80 | 0.989 | 576 | 801 | Black |
| TBA | 2 | 4 | 651 | 0.302 | 45 | 1 x 6 | 80 | 1.192 | 936 | 121 | Black |
| TBA | 1 | 4 | 836 | 0.347 | 55 | 1 x 6 | 80 | 1.286 | 1162 | 1496 | Black |
| TBA | 1/0 | 4 | 1044 | 0.354 | 55 | 1 x 6 | 80 | 1.294 | 1437 | 1775 | Black |
| TBA | 2/0 | 4 | 1254 | 0.400 | 55 | 1 x 6 | 80 | 1.394 | 1626 | 1996 | Black |
| TBA | 3/0 | 4 | 1666 | 0.533 | 55 | 1 x 4 | 110 | 1.784 | 2290 | 2865 | Black |
| TBA | 4/0 | 4 | 2109 | 0.550 | 55 | 1 x 4 | 110 | 1.825 | 2859 | 3449 | Black |
| TBA | 250 | 4 | 627 | 0.605 | 65 | 1 x 4 | 110 | 2.004 | 3214 | 3910 | Black |
| TBA | 350 | 4 | 855 | 0.670 | 65 | 1 x 3 | 110 | 2.164 | 4452 | 5210 | Black |
| TBA | 500 | 4 | 1225 | 0.858 | 65 | 1 x 2 | 110 | 2.616 | 6322 | 7259 | Black |
| TBA | 600 | 4 | 1480 | 0.963 | 80 | 1 x 1/0 | 140 | 3.003 | 7714 | 9051 | Black |
| TBA | 750 | 4 | 1850 | 1.094 | 80 | 1 x 1 | 140 | 3.322 | 9825 | 11320 | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | ||
| TBA | 8 | 4 | 3.1 | 528 | 0.666 | 0.841 | 0.052 | 40 | 44 |
| TBA | 6 | 4 | 3.7 | 839 | 0.419 | 0.529 | 0.051 | 52 | 60 |
| TBA | 4 | 4 | 3.9 | 1335 | 0.263 | 0.332 | 0.048 | 68 | 76 |
| TBA | 2 | 4 | 5.9 | 2123 | 0.167 | 0.211 | 0.045 | 92 | 104 |
| TBA | 1 | 4 | 6.4 | 2678 | 0.133 | 0.167 | 0.046 | 104 | 116 |
| TBA | 1/0 | 4 | 6.4 | 3379 | 0.105 | 0.132 | 0.044 | 120 | 136 |
| TBA | 2/0 | 4 | 2 | 4259 | 0.084 | 0.106 | 0.043 | 140 | 156 |
| TBA | 3/0 | 4 | 8.9 | 5369 | 0.067 | 0.085 | 0.042 | 160 | 180 |
| TBA | 4/0 | 4 | 9.1 | 6771 | 0.053 | 0.068 | 0.041 | 184 | 208 |
| TBA | 250 | 4 | 12.0 | 8000 | 0.045 | 0.058 | 0.041 | 204 | 232 |
| TBA | 350 | 4 | 12.9 | 11200 | 0.032 | 0.042 | 0.040 | 248 | 280 |
| TBA | 500 | 4 | 15.6 | 16000 | 0.022 | 0.031 | 0.039 | 304 | 344 |
| TBA | 600 | 4 | 18.0 | 19200 | 0.019 | 0.027 | 0.039 | 336 | 380 |
| TBA | 750 | 4 | 19.9 | 24000 | 0.015 | 0.024 | 0.038 | 380 | 428 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.002
Updated On: Nov. 3, 2025, 9:54 p.m. UTC

