SPEC 25070
DURATRAY™ CU 600V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA
Single Copper Conductors, XLPE Insulation, Sunlight Resistant, 600V, 90ºC MAX, -40ºC Min for Cold Bend and Impact Rating, Gasoline & Oil Resistant

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. -40ºC min for cold bend and impact rating. Green Duraground™ also available.
Specifications:
Sample Print Legend:
SOUTHWIRE E30117 {UL} XX AWG CU RHH-RHW-2 600V FOR CT USE FT4 SR PR I OR PR II 90°C WET OR DRY -40°C --- {CSA} LL90458 XX AWG (XX.Xmm2) RW90 600V FT4 SR -40°C XLPE --- RoHS {MM/DD/YYYY}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Insulation Color | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |||
649127◊ | 1000 | 1 | 61 | 110 | BE | 1.349 | 3354 | 6.7 | 8000 | 0.011 | 0.018 | 0.037 | 615 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Ampacities derived from the 2015 Canadian Electrical Code
- Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
- TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
- Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
- TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Insulation Color | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |||
649127◊ | 1000 | 1 | 61 | 2.79 | BE | 34.26 | 4991 | 170.18 | 35600 | 0.04 | 0.06 | 0.1214 | 615 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Ampacities derived from the 2015 Canadian Electrical Code
- Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
- TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
- Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
- TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Stock Codes and Colors
Size | BLACK | WHITE | RED | BLUE | YELLOW | BROWN | ORANGE | GREY |
---|---|---|---|---|---|---|---|---|
1/0 | 649139 | 649132 | 649134 | 649136 | TBA | TBA | TBA | TBA |
2/0 | 649088 | 649081 | 649083 | 649085 | TBA | TBA | TBA | TBA |
3/0 | 649148 | 649141 | 649143 | 649146 | TBA | TBA | TBA | TBA |
4/0 | 649097 | 649090 | 649092 | 649094 | TBA | TBA | TBA | TBA |
250Kcmil | TBA | TBA | TBA | TBA | TBA | TBA | TBA | TBA |
350Kcmil | 649107 | 649109 | 649102 | 649105 | TBA | TBA | TBA | TBA |
500Kcmil | 649045 | 649110 | 649113 | 649115 | TBA | TBA | TBA | TBA |
750Kcmil | 649048 | 649117 | 649119 | 649121 | TBA | TBA | TBA | TBA |
1000Kcmil | 649130 | 649123 | 649125 | 649127 | TBA | TBA | TBA | TBA |
Revision: 1.000.005
Updated On: April 15, 2025, 10:28 p.m. UTC