SPEC 25070

DURATRAY™ CU 600V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA

Single Copper Conductors, XLPE Insulation, Sunlight Resistant, 600V, 90ºC MAX, -40ºC Min for Cold Bend and Impact Rating, Gasoline & Oil Resistant

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE)

Applications and Features:

Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. -40ºC min for cold bend and impact rating. Green Duraground™ also available.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA ST1 Smoke Test - marked FT4-ST1 (1/0 and Larger)
  • Oil Res I & Sun Res
  • Sample Print Legend:

    SOUTHWIRE E30117 {UL} XX AWG CU RHH-RHW-2 600V FOR CT USE FT4 SR PR I OR PR II 90°C WET OR DRY -40°C --- {CSA} LL90458 XX AWG (XX.Xmm2) RW90 600V FT4 SR -40°C XLPE --- RoHS {MM/DD/YYYY}
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberStrandInsul. ThicknessInsulation ColorApprox. ODApprox. WeightMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity In Raceway 90°C
    AWG/KcmilNo.milinchlb/1000ftinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmp
    64910935013795WE0.84112183.328000.0310.0390.040350
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Ampacities derived from the 2015 Canadian Electrical Code
    - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
    - TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberStrandInsul. ThicknessInsulation ColorApprox. ODApprox. WeightMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity In Raceway 90°C
    AWG/KcmilNo.mmmmkg/kmmmnewtonΩ/kmΩ/kmΩ/kmAmp
    6491093501372.41WE21.36181383.82124600.100.130.1312350
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Ampacities derived from the 2015 Canadian Electrical Code
    - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
    - TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Stock Codes and Colors

    SizeBLACKWHITEREDBLUEYELLOWBROWNORANGEGREY
    1/0649139649132649134649136TBATBATBATBA
    2/0649088649081649083649085TBATBATBATBA
    3/0649148649141649143649146TBATBATBATBA
    4/0649097649090649092649094TBATBATBATBA
    250KcmilTBATBATBATBATBATBATBATBA
    350Kcmil649107649109649102649105TBATBATBATBA
    500Kcmil649045649110649113649115TBATBATBATBA
    750Kcmil649048649117649119649121TBATBATBATBA
    1000Kcmil649130649123649125649127TBATBATBATBA
    Cable marked with this symbol is a standard stock item

    Revision: 1.000.005

    Updated On: April 15, 2025, 10:28 p.m. UTC