SPEC 45028
CU 600V Power Drop Cable
600V Flexible CU THHN Power Cable TC-ER

Construction:
- Conductor:Flexible stranded bare copper per ASTM B3, B172 and B174
- Insulation:Polyvinyl Chloride (PVC) with nylon layer
Color Code: 2/C Black, Red, with Green Ground. 3/C Black, Red, Blue with Green Ground - Grounding Conductor:Flexible stranded bare copper per ASTM B3, B172 and B174
- Filler:Polypropylene fillers as necessary for a round assembly
- Binder:Mylar tape
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket.
Applications and Features:
Southwire's 600 Volt Power Drop Cables conform to NFPA 79 and are suited for use in wet and dry areas, conduits, ducts, troughs, trays (TC-ER per NEC 336.10), direct burial and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, Division 2 hazardous locations per NEC Article 501 and 502. Southwire's 600 Volt Power Drop Cable is ideal for use in power feed drop applications.
Specifications:
Sample Print Legend:
SOUTHWIRE (UL) E75755 XXX AWG (XX.XXmm2) 3/C TYPE TC-ER THHN OR THWN-2 CDRS GW 1 X AWG X 600V 90C WET/DRY SUN RES DIR BUR FT4 OR MTW OR WTTC 1000V OR AWM 20886 105C 1000V --- CE RoHS-2 Made in USA [YEAR] [SEQ FT MARKS]
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | ||
4 | 3 | 413 | 0.235 | 35 | 1 x 8 | 80 | 0.957 | 447 | 700 | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
4 | 3 | 3.8 | 1001 | 0.258 | 0.310 | 0.048 | 85 | 95 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.003
Updated On: June 12, 2025, 12:38 p.m. UTC