SPEC 45040
Southwire® CU 600/1000V PVC-Nylon Insulation TPE Gray Jacket. TFFN. Silicone-Free
Type TC-ER Machine Tray Control Cable 600/1000 Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation Thermoplastic Elastomer Jacket, 90°C Dry 75°C Wet -40°C Cold Impact. Silicone-Free

Construction:
- Conductor:Class K flexible stranded bare annealed copper per ASTM B3 and B172 or B174
- Insulation:Polyvinyl Chloride (PVC) with nylon layer* Type TFFN
- Ground:Flexible stranded bare annealed copper per ASTM B3 with green with yellow stripe Polyvinyl Chloride (PVC) with nylon layer
- Binder:White tissue paper
- Jacket:Sunlight resistant gray Thermoplastic Elastomer (TPE)
* Insulation Colors: All blue insulation with white number coding except phase 2 is white with a blue stripe with black text
Applications and Features:
Southwire’s® control tray cables 600/1000 Volt conform to NFPA 79 and are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, Division 2 hazardous locations per NEC® Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® 336.10. Southwire’s machine tray cable is ideal for use in CNC machines, grinding, cutting, metal forming, buffing, bottling equipment, conveyors, processing & packaging equipment, assembly lines, control panels, food and beverage, oil sands, plant expansion, wind energy and data centers. Multiple approvals for multiple applications. Cable is rated for -40°C cold impact. Two conductor cables contain no green/yellow ground.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® XX AWG (X.XXmm2) XX/C PVC/NYLON TYPE TC-ER E75755 (UL) 600V 90ºC DRY 75ºC WET SUN RES OIL RES I/II DIR BUR -40ºC OR MTW FLEXING OR DP-1 OR WTTC 1000V OR PLTC OR ITC OR AWM 2587 -- LL90458 CSA CIC/TC FT4 OR AWM I/II A/B 105{D}C 1000V -40{D}C FT4 -- {NOM}-ANCE PLTC -- {CE} RoHS-2 MADE IN USA
Table 1 – Physical and Electrical Data
| Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C | Jacket Color | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | |||||
| 16 AWG | |||||||||||||||||||
| 16 | 19 | 26 | 0.059 | 20 | 65 | 0.630 | 154 | 272 | 4.487 | 5.406 | 0.033 | 2.5 | - | 9 | Gray | ||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.013
Updated On: March 30, 2026, 8:54 p.m. UTC




