SPEC 45444
Southwire® Machine Flex® TCU 600/1000V XLPE Insulation Shielded Signal Pair TPE Jacket. XHHW-2 Reduced Diameter Flexible Variable Frequency Drive (VFD). Silicone-Free
Reduced Diameter Type TC-ER Variable Frequency Drive Cable, 600 Volts or 1000 Volts, Tinned Copper Conductors, Crosslinked Insulation Type XHHW-2 With Shielded Pair, Thermoplastic Elastomer Jacket, Rated 90°C Dry or Wet, -40°C Cold Impact, Identification Method 4. 1000 Volts Flexible Motor Supply. CSA CIC/TC FT4 Flame. Silicone-Free

Construction:
- Conductor:Class K, flexible stranded tinned annealed copper per ASTM B33 and B174
- Insulation:Cross linked insulation on all conductors (Type XHHW-2 on 14 AWG and larger)
- Ground:One green ground with yellow Stripe cross linked insulation (size equal to phase conductor)
- Drain Wire:Tinned copper drain wire two AWG sizes smaller than signal size
- Twisted Shielded Pair:100% coverage aluminum/Mylar foil shield (color code: black, white)
- Shielding:100% coverage aluminum/Mylar/aluminum foil, overall 85% coverage tinned copper braid
- Jacket:Black Thermoplastic Elastomer (TPE)
Applications and Features:
Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and conforming to NFPA 79 2018. Suitable for free air and direct burial. Its flexible design is ideal for use on operation processes in accordance with NEC® Articles 336, 501 and 502 including, but not limited to: fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses, assembly lines, food and beverage, wind energy and data centers. Cable is rated for -40C Cold Bend and Impact. Multiple approvals for multiple applications.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} XX AWG (XX{mm2}) X/C + XX AWG (XX{mm2}) X PR VFD XHHW-2 TYPE TC-ER E75755 {UL} 1000V 90{D}C DRY 90{D}C WET SUN RES OIL RES I/II DIR BUR -40{D}C OR WTTC 1000V OR AWM 20886 105{D}C 1000V OR FLEXIBLE MOTOR SUPPLY CABLE 1000V -- LL90458 {CSA} CIC/TC 600V FT4 OR AWM I/II A/B 105{D}C 1000V -40{D}C FT4 -- {CE} ROHS-3 MADE IN USA
Table 1 – Weights and Measurements
| Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Drain Wire | Dia. Over Shield | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Jacket Color |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | ||
| 14 | 3 | 41 | 0.071 | 45 | 1 x 14 | 1x18 | 0.503 | 60 | 0.627 | 109 | 233 | BK |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Amp | Amp | |
| 14 | 3 | 7.5 | 98 | 2.814 | 3.391 | 0.057 | 0.058 | 20 | 25 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.023
Updated On: March 30, 2026, 8:55 p.m. UTC
VFD Sizing Calculator




