SPEC 10080
Bare Copper Solid or Compressed

Construction:
- Conductor: Solid bare copper or Class A, B, or C compressed stranded bare copper per ASTM B3 and B8
Applications and Features:
Specifications:
Table 1 – Weights and Measurements
| Cond. Size | Strand Class | Strand Count | Cond. Cmil | Cond. Number | Diameter Over Conductor | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Rated Strength |
|---|---|---|---|---|---|---|---|---|---|---|
| AWG/kcmil | No. of Strands | cmil | No. | inch | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | lb | |
| 14 | B | 7 | 4110 | 1 | 0.070 | 0.070 | 12 | 2.631 | 3.170 | 32 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.029
Updated On: Aug. 11, 2026, 3:15 p.m. UTC
