SPEC 10080
Bare Copper Solid, Compressed Class B and C
Construction:
- Conductor:Bare copper solid or compressed class B or C per ASTM B3 and ASTM B8
Specifications:
Table 1 – Weights and Measurements
Cond. Size | Strand Class | Strand Count | Cond. Cmil | Diameter Over Conductor | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Rated Strength |
---|---|---|---|---|---|---|---|---|---|
AWG/kcmil | No. of Strands | cmil | inch | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | lb | |
2/0 | C | 37 | 133100 | 0.420 | 0.420 | 410 | 0.081 | 0.097 | 1064 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.020
Updated On: Aug. 21, 2024, 8:23 p.m. UTC