SPEC 45453
Flexible CU 2000V XLPE Insulation Three Grounds Cu Tape Shield PVC Jacket. RHH/RHW-2 Variable Frequency Drive (VFD)
Type TC-ER VFD Power Cable 2000Volt Three Conductor Flexible Copper, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2 Polyvinyl Chloride (PVC) Jacket with 3 Symmetrical Bare CU Ground 50% Minimum Tape Shield Overlap. Rated 90C Dry or We. Sunlight Resistance, Direct Burial, Silicone Free

Construction:
- Conductor:Class I flexible ropelay stranded bare copper modified per ASTM B3 and B172
- Insulation:Cross-Linked Polyethylene (XLPE) Type RHH/RHW-2
- Grounding Conductor:: Three Flexible Ropelay Stranded Bare Copper Grounds modified per ASTM B3 and B172
- Filler:Flame & Moisture Resistant Paper Filler
- Tape Shield:5 mil Copper Tape Shield with a minimum of 50% Overlap for 100% Coverage
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 2000 Volt Type TC-ER VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC® Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® Article 336.10.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® VFD {UL} XX AWG or XX KCMIL 3/C TYPE TC-ER RHH OR RHW-2 CDRS CU GW 3 X XX AWG CU T/S50% 90ºC PVC JACKET SUN RES DIRECT BURIAL FT4/IEEE1202 2000 VOLTS
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Dia. Over Shield | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | |
444.4 | 3 | 1121 | 0.782 | 105 | 3 x 1 | 2.420 | 110 | 2.640 | 5187 | 6680 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Amp | Amp | |
444.4 | 3 | 31.7 | 100000 | 0.026 | 0.033 | 0.016 | 0.040 | 358 | 405 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.007
Updated On: Dec. 31, 2024, 11:08 p.m. UTC
VFD Sizing Calculator