SPEC 25077
CU 1000V LSZH Solononplus™ Insulation. RW90
Single Copper Conductors, LSZH Insulation Solononplus™, Sunlight Resistant, 1000V, 90ºC MAX, -40ºC MIN, Gasoline & Oil Resistant

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Low Smoke Zero Halogen Solononplus™ (XLPO)
Applications and Features:
Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green Duraground™ also available.
Specifications:
Sample Print Legend:
SOUTHWIRE SOLONONplus{TM} LSZH XLPO 156205 {CSA} XXX KCMIL (XXX{mm2}) CU RW90 1000V VW-1 HAL-FREE TC PRI PRII GRI GRII -40°C SR FT4 ST-1
Table 1 – Weights and Measurements
Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
8 | 7 | 45 | 0.231 | 63 | 0.9 | 132 | 0.653 | 0.786 | 0.052 | 55 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Weights and Measurements (Metric)
Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp |
8 | 7 | 1.14 | 5.87 | 94 | 22.86 | 587 | 2.14 | 2.58 | 0.1706 | 55 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.002
Updated On: Dec. 31, 2024, 11:07 p.m. UTC