SPEC 25075
DURATRAY™ CU 1000V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA
Single Copper Conductors, XLPE Insulation, Sunlight Resistant, 1000V, 90ºC MAX, -40ºC MIN, Gasoline & Oil Resistant

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green Duraground™ also available.
Specifications:
Sample Print Legend:
{SQFTG} E30117 MASTER-DESIGN {UL} XXX AWG CU RHH-RHW-2 1000V FOR CT USE FT4 SR PR I OR PR II 90{D}C WET OR DRY -40{D}C --- {CSA} LL90458 4/0 AWG (107{MM2}) RW90 1000V TC FT4 SR -40{D}C XLPE --- RoHS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Insulation Color | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |||
649047◊ | 500 | 1 | 37 | 95 | Black | 0.966 | 1702 | 3.8 | 4000 | 0.022 | 0.029 | 0.039 | 430 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Insulation Color | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |||
649047◊ | 500 | 1 | 37 | 2.41 | Black | 24.54 | 2533 | 96.52 | 17800 | 0.07 | 0.10 | 0.1280 | 430 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Stock Codes and Colors
Cond. Size (Strand) | Stock Number (Color) | ||||||||
---|---|---|---|---|---|---|---|---|---|
Size | BLACK | WHITE | RED | BLUE | YELLOW | BROWN | ORANGE | GREY | |
1/0 | 694140 | 649133 | 649135 | 649138 | TBA | TBA | TBA | TBA | |
2/0 | 649089 | 649082 | 649084 | 649086 | TBA | TBA | TBA | TBA | |
3/0 | 649149 | 649142 | 649144 | 649147 | TBA | TBA | TBA | TBA | |
4/0 | 649098 | 649091 | 649093 | 649096 | TBA | TBA | TBA | TBA | |
250Kcmil | TBA | TBA | TBA | TBA | TBA | TBA | TBA | TBA | |
350Kcmil | 649108 | 649101 | 649104 | 649106 | TBA | TBA | TBA | TBA | |
500Kcmil | 649047 | 649112 | 649114 | 649116 | TBA | TBA | TBA | TBA | |
750Kcmil | 649049 | 649118 | 649120 | 649122 | TBA | TBA | TBA | TBA | |
1000Kcmil | 649131 | 649124 | 649126 | 649128 | TBA | TBA | TBA | TBA |
Revision: 1.000.003
Updated On: March 14, 2025, 11:56 a.m. UTC