SPEC 87275
Pull Tape

Construction:
• High strength measuring and flat woven pulling tape
• 100% polyester for low absorption of moisture
• Resistant to conduit cutting/burning-through during pulling
• Low elongation for safety and accuracy
• Printed with sequential footage markings for easy locating
• 100% polyester for low absorption of moisture
• Resistant to conduit cutting/burning-through during pulling
• Low elongation for safety and accuracy
• Printed with sequential footage markings for easy locating
Weights, Measurements, and Packaging
TENSILE STRENGTH | APPROX. WIDTH | SPOOL LENGTH | SPOOL SIZE | WEIGHT PER SPOOL |
---|---|---|---|---|
lbs | inch | feet | inch | lbs |
1130 | 0.4375 | 3000 | 14 x 12 | 22 |
1130 | 0.4375 | 5000 | 14 x 12 | 37 |
1250 | 0.5 | 3000 | 1 x 12 | 25 |
1250 | 0.5 | 5000 | 14 x 12 | 40 |
1800 | 0.625 | 3000 | 14 x 12 | 30 |
1800 | 0.625 | 5000 | 18 x 13 | 45 |
2500 | 0.625 | 3000 | 18 x 13 | 46 |
2500 | 0.625 | 5000 | 18 x 13 | 66 |
Options
• Available in 1130#, 1250#, 1800#, and 2500# tensile strength
• 1800# and 2500# tape also available with a locatable tracer wire pre-installed
• Available on a reel
• Available pre-installed in conduit
• 1800# and 2500# tape also available with a locatable tracer wire pre-installed
• Available on a reel
• Available pre-installed in conduit
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:41 p.m. UTC