SPEC 51001
Flexible Hook-Up Wire/Appliance Wire Styles 1232/1284/1338/10269
105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation.
Construction:
- Conductor:Flexible stranded bare or tinned copper per ASTM B3 or B33
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Designed for internal wiring of electrical equipment, control panels, appliances, and ground for use on industrial plan floor. For use as permitted by National Electrical Code® Article 310, NFPA 70, and in boat wiring in accordance with 33 CFR 183.425-435.
AWM Style 1232: 105°C Dry, 60°C Wet, 600V AWM Style 1284: 105°C Dry, 600V AWM Style 1338: 90°C Dry, 60°C Wet/Oil, 600V AWM Style 10269: 105°C Dry, 1000V THHW: 90°C Dry, 75°C Wet, 600V Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet/Oil, 600V BC-5W2: 105°C Dry, 75°C Wet, 600V TEW: 105°C Dry, 600V AWM I A/B: 105°C Dry, 600V
Rated for Oil RES I, Sun Res, VW-1, FT1, and for CT USE (sizes 1/0 and larger)
Rated for Oil RES I, Sun Res, VW-1, FT1, and for CT USE (sizes 1/0 and larger)
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E69567 {UL} BC-5W2 OR MTW OR THHW OR AWM 1232/1284/1338 600V OR 10269 1000V OIL RES I SUN RES VW-1 -- 156205 CSA TEW 105°C 600V FT1 OR AWM I A/B 105°C 600V FT1 -- SAE J1127 TYPE SGT
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||||||||||||
MTW/AWM/TEW | |||||||||||||||||||
F01041 | 1 | 259 | TCu | 0.397 | 90 | 0.521 | 274 | 0.143 | 0.172 | ||||||||||
F1T043 | 1/0 | 259 | Cu | 0.354 | 80 | 0.561 | 404 | 0.113 | 0.136 | ||||||||||
F2T040 | 2/0 | 259 | Cu | 0.400 | 80 | 0.625 | 536 | 0.090 | 0.108 | ||||||||||
F2T029 | 2/0 | 259 | TCu | 0.400 | 80 | 0.660 | 557 | 0.090 | 0.108 | ||||||||||
F3T034 | 3/0 | 259 | Cu | 0.533 | 80 | 0.666 | 619 | 0.072 | 0.087 | ||||||||||
F4T029 | 4/0 | 259 | Cu | 0.550 | 90 | 0.785 | 801 | 0.057 | 0.069 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.030
Updated On: March 1, 2024, 5:10 p.m. UTC
Ampacity