SPEC 53010
Flexible Hook-Up Wire/Appliance Wire Styles 3271/3289/3321/3505
150°C Dry. 600 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.
Construction:
- Conductor:Flexible stranded tinned copper per ASTM B33
- Insulation:Irradiated Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request
Applications and Features:
Designed for use as internal wiring of electrical equipment, control panels, and appliances or for use as motor leads where not subject to movement or mechanical damage.
AWM Style 3271: 125°C Dry AWM Style 3289: 150°C Dry AWM Style 3321: 150°C Dry AWM Style 3505: 150°C Dry CL1503: 150°C Dry AWM I A/B: 150°C Dry
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E57498 {RU} AWM 3289/3505/3321 150°C OR 3271 125°C 600V IRR-XLPE -- 156205 CSA CL1503 150°C 600V OR AWM I A/B 150°C 600V
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||||||||||||
AWM | |||||||||||||||||||
F18249 | 18 | 16 | TCu | 0.044 | 30 | 0.110 | 9 | 7.148 | 8.613 | ||||||||||
F16100 | 16 | 26 | TCu | 0.059 | 30 | 0.123 | 13 | 4.487 | 5.406 | ||||||||||
F14096 | 14 | 41 | TCu | 0.073 | 30 | 0.138 | 18 | 2.814 | 3.391 | ||||||||||
F12065 | 12 | 65 | TCu | 0.094 | 30 | 0.157 | 27 | 1.774 | 2.137 | ||||||||||
F10058 | 10 | 105 | TCu | 0.125 | 30 | 0.181 | 40 | 1.081 | 1.302 | ||||||||||
F08040 | 8 | 133 | TCu | 0.145 | 30 | 0.257 | 73 | 0.679 | 0.818 | ||||||||||
F06029 | 6 | 133 | TCu | 0.186 | 30 | 0.335 | 120 | 0.435 | 0.524 | ||||||||||
F04019 | 4 | 133 | TCu | 0.235 | 30 | 0.385 | 174 | 0.274 | 0.330 | ||||||||||
F02018 | 2 | 259 | TCu | 0.290 | 30 | 0.458 | 344 | 0.172 | 0.207 | ||||||||||
F01018 | 1 | 259 | TCu | 0.300 | 30 | 0.536 | 269 | 0.137 | 0.164 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.049
Updated On: March 1, 2024, 5:10 p.m. UTC
Ampacity