SPEC 51031
Flexible Hook-Up Wire/Appliance Wire Styles 1060/1276/1329
105°C Dry. 60°C Wet. 600 Volts. Flexible Stranded Copper Conductor. PVC Insulation.
Construction:
- Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Designed for internal wiring of electric refrigerating equipment, room air conditioner, room cooler units or remote outdoor condensing units for domestic cooling and for use as MTW as permitted by NFPA 79.
AWM Style 1060: 105°C Dry AWM Style 1276: 105°C Dry, 60°C Wet AWM Style 1329: 105°C Dry, 60°C Wet Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet TEW: 105°C Dry AWM I A/B: 105°C Dry
Rated for VW-1 and FT1
Rated for VW-1 and FT1
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E51583 {UL} MTW OR AWM 1060/1276/1329 600V VW-1 --- 156205 {CSA} TEW 105C 600V FT1 OR AWM I A/B 105C 600V FT1
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||||||||||||
MTW/AWM/TEW | |||||||||||||||||||
F14041 | 14 | 41 | TCu | 0.044 | 80 | 0.234 | 36 | 7.148 | 8.613 | ||||||||||
F14040 | 14 | 41 | Cu | 0.044 | 80 | 0.234 | 35 | 7.148 | 8.613 | ||||||||||
F12028 | 12 | 65 | Cu | 0.059 | 80 | 0.252 | 46 | 4.487 | 5.406 | ||||||||||
F10014 | 10 | 105 | Cu | 0.059 | 80 | 0.280 | 62 | 4.487 | 5.406 | ||||||||||
F10060 | 10 | 105 | TCu | 0.073 | 80 | 0.280 | 63 | 2.814 | 3.391 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.039
Updated On: March 1, 2024, 5:10 p.m. UTC
Ampacity