SPEC 51028
Flexible Hook-Up Wire/Appliance Wire Styles 1056/1275
105°C Dry. 60°C Wet. 600 Volts. Flexible Stranded Copper Conductor. PVC Insulation.
Construction:
- Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Designed for internal wiring of electric refrigerating equipment, room air conditioner, room cooler units or remote outdoor condensing units for domestic cooling and for use as MTW as permitted by NFPA 79.
AWM Style 1056: 105°C Dry, 600V AWM Style 1275: 105°C Dry, 60°C Wet, 600V Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet, 600V TEW: 105°C Dry, 600V AWM I A/B: 105°C Dry, 600V
Rated for VW-1 and FT1
Rated for VW-1 and FT1
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E51583 {UL} MTW OR AWM 1056/1275 600V VW-1 --- 156205 {CSA} TEW 105C 600V FT1 OR AWM I A/B 105C 600V FT1
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||||||||||||
MTW/AWM/TEW | |||||||||||||||||||
F18065 | 18 | 16 | TCu | 0.044 | 60 | 0.174 | 18 | 7.148 | 8.613 | ||||||||||
F18061 | 18 | 16 | Cu | 0.044 | 60 | 0.174 | 18 | 7.148 | 8.613 | ||||||||||
F16037 | 16 | 26 | TCu | 0.059 | 60 | 0.186 | 22 | 4.487 | 5.406 | ||||||||||
F16035 | 16 | 26 | Cu | 0.059 | 60 | 0.186 | 22 | 4.487 | 5.406 | ||||||||||
F14039 | 14 | 41 | TCu | 0.073 | 60 | 0.196 | 28 | 2.814 | 3.391 | ||||||||||
F10115 | 10 | 105 | Cu | 0.125 | 60 | 0.240 | 52 | 1.081 | 1.302 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.040
Updated On: March 1, 2024, 5:10 p.m. UTC
Ampacity