SPEC 51010
Flexible Hook-Up Wire/Appliance Wire Styles 1007/1569
80°C or 105°C Dry. 300 Volts. Flexible Stranded Copper Conductor. PVC Insulation.
Construction:
- Conductor:Class K, stranded bare copper or tinned copper per ASTM B3 or B8 and B174
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
For us in internal wiring of appliances or electronic equipment where not subject to movement or mechanical damage.
AWM Style 1007: 80°C Dry, 300V AWM Style 1569: 105°C Dry, 300V TR-64: 90°C Dry AWM I A/B: 105°C Dry, 300V
Rated for VW-1 and FT1
Rated for VW-1 and FT1
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E57498 {RU} AWM 1569 105C OR 1007 80C 300V VW-1 -- 156205 {CSA} TR-64 90°C FT1 OR AWM I A/B 105C 300V FT1
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||||||||||||
AWM | |||||||||||||||||||
F24002 | 24 | 7 | TCu | 0.022 | 15 | 0.057 | 2 | 26.100 | 26.883 | ||||||||||
F24008 | 24 | 7 | Cu | 0.022 | 15 | 0.057 | 2 | 26.100 | 26.883 | ||||||||||
F22021 | 22 | 7 | TCu | 0.028 | 15 | 0.062 | 3 | 16.400 | 16.520 | ||||||||||
F22016 | 22 | 7 | Cu | 0.028 | 15 | 0.062 | 3 | 16.400 | 16.520 | ||||||||||
F20030 | 20 | 10 | TCu | 0.037 | 15 | 0.067 | 4 | 11.319 | 13.638 | ||||||||||
F20027 | 20 | 10 | Cu | 0.037 | 15 | 0.067 | 4 | 11.319 | 13.638 | ||||||||||
F18041 | 18 | 16 | TCu | 0.044 | 15 | 0.079 | 6 | 7.148 | 8.613 | ||||||||||
F18035 | 18 | 16 | Cu | 0.044 | 15 | 0.079 | 7 | 7.148 | 8.613 | ||||||||||
F16025 | 16 | 26 | TCu | 0.059 | 15 | 0.091 | 10 | 4.487 | 5.406 | ||||||||||
F16093 | 16 | 26 | Cu | 0.059 | 15 | 0.091 | 10 | 4.487 | 5.406 | ||||||||||
F14028 | 14 | 41 | TCu | 0.073 | 15 | 0.110 | 15 | 2.814 | 3.391 | ||||||||||
F14188 | 14 | 41 | Cu | 0.073 | 15 | 0.110 | 15 | 2.814 | 3.391 | ||||||||||
F12035 | 12 | 65 | TCu | 0.094 | 15 | 0.123 | 23 | 1.774 | 2.137 | ||||||||||
F12129 | 12 | 65 | Cu | 0.094 | 15 | 0.123 | 23 | 1.774 | 2.137 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.030
Updated On: March 1, 2024, 5:10 p.m. UTC
Ampacity