SPEC 50030
Thin Wall Primary Automotive Wire (TWP)
80°C. 60 Volts DC or 25 Volts AC. Flexible Stranded Bare Copper Conductor. PVC Insulation.
Construction:
- Conductor:Flexible stranded bare copper. Tinned Copper available upon request
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less in surface vehicle electrical systems.
Specifications:
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||||||||||||
TWP | |||||||||||||||||||
F22069 | 22 | 7 | 0.028 | 16 | 0.062 | 3 | 16.400 | 16.890 | |||||||||||
F24009 | 20 | 1 | 0.032 | 16 | 0.062 | 1 | 10.503 | 12.655 | |||||||||||
F20020 | 20 | 7 | 0.037 | 16 | 0.070 | 5 | 11.319 | 13.638 | |||||||||||
F18018 | 18 | 19 | 0.044 | 16 | 0.078 | 6 | 7.148 | 8.613 | |||||||||||
F18017 | 18 | 16 | 0.044 | 16 | 0.078 | 7 | 7.148 | 8.613 | |||||||||||
F16011 | 16 | 19 | 0.059 | 16 | 0.089 | 9 | 4.487 | 5.406 | |||||||||||
F14017 | 14 | 19 | 0.073 | 16 | 0.103 | 14 | 2.814 | 3.391 | |||||||||||
F12038 | 12 | 19 | 0.094 | 16 | 0.126 | 22 | 1.774 | 2.137 | |||||||||||
F10059 | 10 | 19 | 0.125 | 16 | 0.155 | 35 | 1.081 | 1.302 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.052
Updated On: March 1, 2024, 5:10 p.m. UTC
Ampacity