Southwire® Machine Flex® Power PVC THHN
90°C Wet or Dry. 600 Volts. Flexible Stranded Copper Conductor. PVC Insulation and Nylon Jacket (THHN/THWN-2). Oil & Gasoline Resistant. Sunlight Resistant. Rated UL VW-1 and CSA FT1 & FT4 Flame Resistant.

Construction:
- Conductor: 8 - 4/0 AWG: Class K, flexible stranded bare copper. 250 - 750 kcmil: Class I, flexible stranded bare copper
- Insulation: Polyvinyl Chloride (PVC) with Nylon sheath
Applications and Features:
Specifications:
Sample Print Legend:
8AWG-1AWG
SOUTHWIRE #P# (UL) 1 AWG (42.406 mm2) CU TYPE THHN/THWN-2 600V 90(D)C DRY/90(D)C WET PRI/GRI VW-1 OR AWM [Applicable Styles] OR MTW SUN RES --- (CSA) T90 NYLON OR TWN75 FT1 FT4 --- CE RoHS-2 Made in USA. [SEQUENTIAL FOOTAGE MARKS]
1/0 AWG - 500 KCMIL
SOUTHWIRE #P# (UL) 500 KCMIL (253.35mm2) CU TYPE THHN/THWN-2 600V 90(D)C DRY/90(D)C WET PRI/GRI VW-1 FOR CT USE OR AWM [Applicable Styles] OR MTW SUN RES --- (CSA) T90 NYLON OR TWN75 FT1 FT4 --- CE RoHS-2 Made in USA. [SEQUENTIAL FOOTAGE MARKS]
600 - 1000 KCMIL
{SQFTG} SOUTHWIRE #P# (UL) XX KCMIL XX STRAND CLASS I (XXMM2) CU TYPE THHN/THWN-2 600V 90ºC DRY/90ºC WET PRI/GRI VW-1 FOR CT USE SUN RES OR AWM 1321 OR MTW --- (CSA) T90 NYLON OR TWN75 FT1 FT4 --- (NOM)-ANCE THWN/THHN 600V 90ºC --- CE RoHS-2 MADE IN USA
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Insulation Color | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | ||
TBA | 8 | 168 | 0.153 | 35 | BK | 0.223 | 52 | 62 |
TBA | 6 | 273 | 0.190 | 35 | BK | 0.264 | 83 | 98 |
672867 | 4 | 413 | 0.235 | 50 | BK | 0.335 | 130 | 153 |
TBA | 3 | 525 | 0.270 | 50 | BK | 0.366 | 169 | 197 |
TBA | 2 | 665 | 0.302 | 50 | BK | 0.402 | 210 | 243 |
TBA | 1 | 836 | 0.329 | 60 | BK | 0.449 | 260 | 302 |
677368 | 1/0 | 1044 | 0.400 | 60 | BK | 0.520 | 334 | 374 |
139016 | 2/0 | 1330 | 0.430 | 60 | RD | 0.520 | 381 | 426 |
457120 | 3/0 | 1672 | 0.490 | 60 | BK | 0.608 | 535 | 599 |
679607 | 4/0 | 2109 | 0.550 | 60 | BK | 0.664 | 676 | 746 |
649414 | 250 | 627 | 0.605 | 70 | BK | 0.747 | 763 | 857 |
672866 | 300 | 741 | 0.638 | 70 | BK | 0.780 | 929 | 1024 |
649415 | 350 | 893 | 0.670 | 60 | BK | 0.812 | 1084 | 1172 |
648948 | 500 | 1221 | 0.858 | 70 | BK | 0.998 | 1514 | 1641 |
649416 | 600 | 1480 | 0.963 | 70 | BK | 1.127 | 1859 | 2033 |
649549◊ | 750 | 1850 | 1.094 | 80 | BK | 1.258 | 2367 | 2569 |
674459 | 1000 | 2516 | 1.190 | 80 | BK | 1.350 | 3045 | 3255 |
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
TBA | 8 | 0.8 | 132 | 0.715 | 0.861 | 0.052 | 50 | 55 |
TBA | 6 | 1.0 | 209 | 0.450 | 0.541 | 0.051 | 65 | 75 |
672867 | 4 | 1.3 | 333 | 0.282 | 0.340 | 0.048 | 85 | 95 |
TBA | 3 | 1.6 | 420 | 0.226 | 0.272 | 0.047 | 100 | 115 |
TBA | 2 | 1.6 | 530 | 0.179 | 0.216 | 0.045 | 115 | 130 |
TBA | 1 | 1.6 | 669 | 0.137 | 0.164 | 0.046 | 130 | 145 |
677368 | 1/0 | 2.0 | 844 | 0.113 | 0.136 | 0.044 | 150 | 170 |
139016 | 2/0 | 2.0 | 1064 | 0.090 | 0.108 | 0.043 | 175 | 195 |
457120 | 3/0 | 2.4 | 1342 | 0.072 | 0.087 | 0.042 | 200 | 225 |
679607 | 4/0 | 2.6 | 1692 | 0.057 | 0.069 | 0.041 | 230 | 260 |
649414 | 250 | 2.9 | 2000 | 0.047 | 0.057 | 0.041 | 255 | 290 |
672866 | 300 | 3.1 | 2400 | 0.039 | 0.048 | 0.041 | 285 | 320 |
649415 | 350 | 3.2 | 2800 | 0.033 | 0.042 | 0.040 | 310 | 350 |
648948 | 500 | 3.9 | 4000 | 0.023 | 0.031 | 0.039 | 380 | 430 |
649416 | 600 | 5.6 | 4800 | 0.019 | 0.027 | 0.039 | 420 | 475 |
649549◊ | 750 | 6.2 | 6000 | 0.016 | 0.024 | 0.038 | 475 | 535 |
674459 | 1000 | 6.7 | 8000 | 0.012 | 0.020 | 0.037 | 545 | 615 |
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Stock Codes and Colors
Size (Strand) | Black | Red | Brown | Orange | Yellow | Gray | Green | Pink | Purple | Tan | Gray/Purple | Green/Yellow |
4 (413) | 672867 | 674667 | ||||||||||
3 (525) | 664229 | |||||||||||
2 (665) | ||||||||||||
1 (836) | 456258 | |||||||||||
1/0 (1044) | 674668 | 677368 | ||||||||||
2/0 (1330) | 456257 | |||||||||||
3/0 (1672) | 457120 | 457121 | 664217 | 664220 | 664223 | 664226 | ||||||
4/0 (2109) | 679607 | 456253 | 456254 | 456255 | 456256 | 679606 | ||||||
250 (627) | 649414 | 672218 | 672217 | 672219 | 673792 | 673791 | 677370 | |||||
300 (741) | 672866 | 674116 | 674117 | 674118 | 674120 | 674121 | ||||||
350 (893) | 649415 | 138181 | 674662 | 674664 | 674665 | 674666 | 652964 | 672017 | ||||
500 (1221) | 648948 | 646978 | 646979 | 646980 | 646981 | 677701 | 456461 | 456462 | 456463 | 456464 | 646982 | |
600 (1480) | 649416 | 678431 | 678432 | 678434 | 678435 | 673748 | 678436 | |||||
750 (1850) | 649549 | 139016 | 677721 | 677722 | 677723 | 677725 | 671518 | 677726 | ||||
1000 (2516) | 674459 |
Revision: 1.000.021
Updated On: June 23, 2025, 5:12 p.m. UTC