SPEC 44145
Portable Power
Flexible Copper conductors, TPE insulation and Jacket. Sunlight Resistant.
Construction:
- Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172. Separator applied to facilitate stripping
- Insulation:Heat and moisture resistant TPE
- Fillers:Fillers applied as needed to round the cable core
- Binder:Paper binder
- Jacket:Black TPE (other colors available upon request)
Applications and Features:
Southwire Portable Power cable is for use in flexible, portable indoor and outdoor temporary power, portable industrial machinery and compressors, food processing and wash down facilities. Suitable for use in temperatures between -40ºC to maximum 105ºC.
Specifications:
Sample Print Legend:
SOUTHWIRE(R) SEOPRENE(R) XX-X TYPE PPE E172226 (UL) 2000V 90C DRY 75C WET C(UL) TYPE PPC/TPE 2000V -40C TO 105C 75C WET FT1 SUNLIGHT RESISTANT
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | mil | inch | lb/1000ft | |
30264 | 2 | 4 | 665 | 0.290 | 60 | 145 | 1.480 | 1519 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Min Bending Radius | Allowable Ampacity In Air 60°C | Allowable Ampacity In Air 75°C | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp |
2 | 0.172 | 0.207 | 0.045 | 7.4 | 90 | 106 | 122 |
* Inductive impedance is based on non-ferrous conduit.
* Amapcity based on NEC Tare 400.5 (A)(2)
* Amapcity based on NEC Tare 400.5 (A)(2)
Revision: 1.000.012
Updated On: Jan. 10, 2024, 1:12 a.m. UTC