SPEC 44051
Heavy Duty Stage Lighting Cu 600V Cable
105°C. 60°C Oil Resistant. 600 Volts. Flexible Stranded Bare Copper. CPE Insulation. -40C cold bend. Outdoor Rated.
Construction:
- Conductor:Class K, Flexible stranded bare copper per ASTM B172
- Separator:Paper
- Insulation:Chlorinated Polyethylene (CPE)
Applications and Features:
Portable power and lighting applications in the entertainment industry including activities such as theatre, television, night clubs, motion pictures, mobile communication vans, spotlights, sound systems and other applications that would require temporary power. Southwire standard Type SC cables are rated for 600 volts and provide excellent flexibility, resistance to oil, solvents, ozone, aging, abrasion. SC cables are designed to withstand exposure to oil, acids, alkalines, moisture, chemicals and my be submerged in water.
Specifications:
Sample Print Legend:
SOUTHWIRE(R) E308665 XX AWG SC MAX AMPS NEC TABLE 400.5 FOR 90C (UL) 105C 600V OIL RES 60C OUTDOOR -40C
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | ||
577398 | 4 | 1 | 420 | 0.220 | 120 | 0.470 | 204 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Green CPE Insulation
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Amp | Amp | ||
577398 | 4 | 1 | 1.9 | 334 | 0.283 | 0.368 | 125 | 140 |
*Ampacities based upon 2023 NEC Table 310.16. Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.004
Updated On: Dec. 11, 2023, 9:29 p.m. UTC