SPEC 44102
3/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Flexible Copper conductors, Ethylene Propylene Diene Monomer (EPDM) insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket

Construction:
- Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
- Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
- Insulation:Ethylene Propylene Diene Monomer (EPDM). Color coded black, white, green.
- Fillers:Jute fillers applied as needed to round the cable core
- Reinforcement Binder:Reinforcing binder with twine applied over the core
- Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)
Applications and Features:
Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per Article NEC 400. Suitable for continuous submersion in water – ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as perminant building wiring. Meets FT-5 Flame Test. cUL listing on select items only.
Specifications:
Sample Print Legend:
SOUTHWIRE(R) ROYAL(R) XXX AWG (XX.XXmm2) 3/C TYPE W PORTABLE POWER CABLE E172226 (UL) 2000V 90C DRY 90C WET SUN RES -- 156205 CSA TYPE W 2000V -40C FT1 FT5 P-07-KA100010-MSHA
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Jacket Color | 
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | No. | inch | mil | mil | inch | lb/1000ft | ||
| 599101 | 500 | 3 | 1221 | 0.858 | 95 | 245 | 2.800 | 6568 | BK | 
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Min Bending Radius | Allowable Ampacity In Air 60°C | Allowable Ampacity In Air 75°C | Allowable Ampacity In Air 90°C | 
|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | 
| 500 | 0.023 | 0.031 | 0.039 | 16.8 | 392 | 470 | 536 | 
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.001
Updated On: May 6, 2025, 6:47 p.m. UTC



