SPEC 10100
Twisted Pump Cable Type THW
600 Volts, Solid or Stranded Copper Conductors. Polyvinyl Chloride (PVC) Insulation. Water Well Cable, Moisture Resistant, Twisted Configuration. Rated 75°C,
Construction:
- Conductor:Solid soft drawn or fully annealed bare copper per ASTM B3. Stranded class B compressed bare copper ASTM B8
- Insulation:Polyvinyl Chloride (PVC) Type THW
Applications and Features:
For use in residential, farm and industrial water well applications where the cable is not subject to repeated handling caused by frequent servicing of the pump units. Grounded and ungrounded water well cable systems. Conductors are twisted and colored black, red, and yellow when supplied with three conductors and green ground. Cable is supplied without an overall jacket. For use within well casings.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Ground | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | No. x AWG | inch | lb/1000ft | |
563703◊ | 14 | 2 | Solid | 0.064 | 30 | 1 x 14 | 0.334 | 66 |
563704◊ | 14 | 3 | Solid | 0.064 | 30 | 1 x 14 | 0.373 | 88 |
563705◊ | 12 | 2 | Solid | 0.080 | 30 | 1 x 12 | 0.345 | 92 |
563706◊ | 12 | 3 | Solid | 0.080 | 30 | 1 x 12 | 0.414 | 122 |
563707◊ | 10 | 2 | Solid | 0.101 | 30 | 1 x 10 | 0.414 | 131 |
563708◊ | 10 | 3 | Solid | 0.101 | 30 | 1 x 10 | 0.462 | 176 |
563709◊ | 8 | 2 | 19 | 0.128 | 45 | 1 x 10 | 0.574 | 195 |
563710◊ | 8 | 3 | 19 | 0.128 | 45 | 1 x 10 | 0.610 | 274 |
563711◊ | 6 | 3 | 19 | 0.162 | 60 | 1 x 8 | 0.700 | 402 |
563712◊ | 4 | 3 | 19 | 0.204 | 60 | 1 x 8 | 0.792 | 564 |
563713◊ | 2 | 3 | 19 | 0.257 | 60 | 1 x 6 | 0.929 | 852 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Min Bending Radius | Allowable Ampacity In Raceway At 60°C | Allowable Ampacity In Raceway At 75°C | Allowable Ampacity In Raceway At 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp |
14 | 2.631 | 3.170 | 0.058 | 1.3 | 15 | 20 | 25 |
14 | 2.631 | 3.170 | 0.058 | 1.4 | 15 | 20 | 25 |
12 | 1.662 | 2.002 | 0.054 | 1.3 | 20 | 25 | 30 |
12 | 1.662 | 2.002 | 0.054 | 1.6 | 20 | 25 | 30 |
10 | 1.040 | 1.253 | 0.050 | 1.6 | 30 | 35 | 40 |
10 | 1.040 | 1.253 | 0.050 | 1.8 | 30 | 35 | 40 |
8 | 0.653 | 0.786 | 0.052 | 2.2 | 40 | 50 | 55 |
8 | 0.653 | 0.786 | 0.052 | 2.4 | 40 | 50 | 55 |
6 | 0.411 | 0.495 | 0.051 | 2.8 | 55 | 65 | 75 |
4 | 0.258 | 0.310 | 0.048 | 3.1 | 70 | 85 | 95 |
2 | 0.162 | 0.195 | 0.045 | 3.7 | 95 | 115 | 130 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.001
Updated On: Dec. 11, 2023, 9:29 p.m. UTC