SPEC 10115
Landscape Low-Voltage Lighting
-20°C to +60°C, 150 Volts Rated, UL ULEC and CSA LVLL
Construction:
- Conductor:Class K, flexible stranded bare copper per ASTM B172
- Overall Insulation/Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Specifications:
Sample Print Legend:
SOUTHWIRE 2/C XX AWG (X.XXmm2) UNDERGROUND LOW ENERGY CIRCUIT CABLE SUNLIGHT RESISTANT 60(D)C 150V (UL) (CSA) LVLL 60(D)C 30V FT1,FT2 LL90458
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | ||
552132 | 14 | 2 | 41 | 0.073 | 45 | 0.341 | 25 | 45 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | ||
552132 | 14 | 2 | 1.3 | 65 | 2.814 | 3.391 | 0.058 | 15 | 20 | 25 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.005
Updated On: Dec. 11, 2023, 9:29 p.m. UTC