SPEC 10108
Flat Jacketed Heavy Duty Type THW
600V, Water Well Cable, Moisture Resistant, PVC Insulation, Flat Parallel, Black PVC Jacket. Rated 75°C,
Construction:
- Conductor:Class B, stranded soft drawn bare copper per ASTM B8
- Insulation:Polyvinyl Chloride (PVC) Type THW
- Ground:Green Polyvinyl Chloride (PVC) Type THW
- Jacket:Black Polyvinyl Chloride (PVC)
Applications and Features:
For use in residential, farm and industrial water well applications. Used in both Grounded and ungrounded water well cable systems. Conductors are parallel and insulated with PVC colored black, red, and yellow. Insulated and jacketed with a Black Polyvinyl Chloride (PVC) material. Oil resistant. Used in both high temperature and low temperature wells
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® SUBMERSIBLE PUMP CABLE TYPE THW XX AWG (XX.X{mm2}) 600 VOLTS {UL}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | No. x AWG | mil | inch | lb/1000ft | |
563680◊ | 10 | 2 | 19 | 0.113 | 45 | 1 x 10 | 45 | 0.310 X 0.730 | 202 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
*Conductor number does not include ground
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Max Pull Tension | Min Bending Radius | Allowable Ampacity In Raceway At 60°C | Allowable Ampacity In Raceway At 75°C | Allowable Ampacity In Raceway At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | lb | inch | Amp | Amp | Amp |
10 | 1.040 | 1.253 | 0.050 | 166 | 2.9 | 30 | 35 | 40 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.004
Updated On: Dec. 11, 2023, 9:29 p.m. UTC