SPEC 45311
AL 600/1000V XLPE Insulation AIA PVC Jacket XHHW-2. CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free
Type MC Power Cable 600Volt Three Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 1 Bare AL Ground. Silicone Free.
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polypropylene tape
- Armor:Aluminum Interlocked Armor (AIA)
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Silicone Free.
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE {UL} E96627 3/C XXX KCMIL COMPACT AL.--- {ALUMAFLEX}® AA8176 XX MILS XLP 600 VOLTS GW 1 X X AWG 3E AL TYPE MC FOR CT USE SUN. RES. DIRECT BURIAL 90°C USA
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Diameter Over Armor | Jacket Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | |
6 | 3 | 7 | 0.169 | 45 | 1 x 8 | 0.771 | 50 | 0.871 | 177 | 322 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Amp | Amp | |
6 | 3 | 6.1 | 472 | 0.674 | 0.812 | 0.029 | 0.051 | 50 | 55 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.006
Updated On: March 12, 2024, 6:39 p.m. UTC