SPEC 25055
3/C CSA TECK 90 1000V ALUMINUM POWER CABLE
Three Conductor 1000V Multi Conductor, FT4 - Flame Retardancy Rating, Direct Burial, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40ºC Min, 90ºC Max, Rated HL (Hazardous Locations)
Construction:
- Conductor:Class B compact stranded 8000 Series Aluminum.
- Insulation:Cross-Linked Polyethylene (XLPE), Color Code: Black and numbered
- Grounding Conductors:Uninsulated Aluminum Class B stranded grounding conductor
- Assembly:Polypropylene tape
- Inner Jacket:Black Polyvinyl Chloride (PVC)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black PVC (optional colours available)
Applications and Features:
For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Voltage 1000V CSA / 600V UL.
Specifications:
Sample Print Legend:
{SQMTR_DUAL} SOUTHWIRE® {CSA} LL90458 X/C XX AWG 8000 TECK 90 XLPE -40°C FT4 SUN RES 90°C 1000V HL USA {UL} E96627 TYPE MC XLPE 600V SUN. RES. DIRECT BURIAL 90°C
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Ground | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | No. x AWG | mil | inch | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | ||
584846^ | 6 | 3 | 7 | 60 | 1x6 | 65 | 1.089 | 55 | 1.199 | 536 | 8.3 | 472 | 0.674 | 0.812 | 0.051 | 55 |
674938^ | 4 | 3 | 7 | 60 | 1x6 | 85 | 1.226 | 55 | 1.336 | 684 | 9.3 | 751 | 0.424 | 0.510 | 0.048 | 75 |
584848^ | 2 | 3 | 6 | 60 | 1x6 | 85 | 1.345 | 55 | 1.455 | 818 | 10.1 | 1194 | 0.267 | 0.321 | 0.045 | 100 |
584852 | 1 | 3 | 8 | 80 | 1x4 | 85 | 1.503 | 65 | 1.635 | 1031 | 11.4 | 1506 | 0.211 | 0.254 | 0.046 | 115 |
584873 | 1/0 | 3 | 18 | 80 | 1x4 | 85 | 1.583 | 65 | 1.715 | 1144 | 12.0 | 1900 | 0.168 | 0.201 | 0.044 | 135 |
584876 | 2/0 | 3 | 12 | 80 | 1x4 | 85 | 1.669 | 65 | 1.801 | 1294 | 12.6 | 2395 | 0.133 | 0.160 | 0.043 | 150 |
584883 | 3/0 | 3 | 16 | 80 | 1x4 | 85 | 1.771 | 65 | 1.903 | 1459 | 13.3 | 3020 | 0.105 | 0.126 | 0.042 | 175 |
584891 | 4/0 | 3 | 18 | 80 | 1x4 | 85 | 1.893 | 65 | 2.025 | 1716 | 14.1 | 3808 | 0.084 | 0.100 | 0.041 | 205 |
583957 | 250 | 3 | 35 | 90 | 1x2 | 115 | 2.099 | 65 | 2.231 | 2104 | 15.6 | 4500 | 0.071 | 0.086 | 0.041 | 230 |
615167 | 350 | 3 | 35 | 90 | 1x2 | 50 | 2.306 | 75 | 2.456 | 2592 | 17.1 | 6300 | 0.050 | 0.062 | 0.029 | 280 |
583961 | 500 | 3 | 35 | 90 | 1x1 | 115 | 2.565 | 80 | 2.731 | 3284 | 19.1 | 9000 | 0.035 | 0.044 | 0.039 | 350 |
668789 | 750 | 3 | 53 | 90 | 1x1/0 | 115 | 2.937 | 80 | 3.103 | 4318 | 21.7 | 13500 | 0.024 | 0.031 | 0.038 | 435 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Ground | Inner Jacket Thickness | Dia. Over Armour | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | No. x AWG | mm | mm | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | ||
584846^ | 6 | 3 | 7 | 1.52 | 1x6 | 1.65 | 27.66 | 1.40 | 30.45 | 798 | 210.82 | 2100 | 2.21 | 2.66 | 0.1673 | 55 |
674938^ | 4 | 3 | 7 | 1.52 | 1x6 | 2.16 | 31.14 | 1.40 | 33.93 | 1018 | 236.22 | 3342 | 1.39 | 1.67 | 0.1575 | 75 |
584848^ | 2 | 3 | 6 | 1.52 | 1x6 | 2.16 | 34.16 | 1.40 | 36.96 | 1217 | 256.54 | 5313 | 0.88 | 1.05 | 0.1476 | 100 |
584852 | 1 | 3 | 8 | 2.03 | 1x4 | 2.16 | 38.18 | 1.65 | 41.53 | 1534 | 289.56 | 6702 | 0.69 | 0.83 | 0.1509 | 115 |
584873 | 1/0 | 3 | 18 | 2.03 | 1x4 | 2.16 | 40.21 | 1.65 | 43.56 | 1702 | 304.80 | 8455 | 0.55 | 0.66 | 0.1444 | 135 |
584876 | 2/0 | 3 | 12 | 2.03 | 1x4 | 2.16 | 42.39 | 1.65 | 45.75 | 1926 | 320.04 | 10658 | 0.44 | 0.52 | 0.1411 | 150 |
584883 | 3/0 | 3 | 16 | 2.03 | 1x4 | 2.16 | 44.98 | 1.65 | 48.34 | 2171 | 337.82 | 13439 | 0.34 | 0.41 | 0.1378 | 175 |
584891 | 4/0 | 3 | 18 | 2.03 | 1x4 | 2.16 | 48.08 | 1.65 | 51.43 | 2554 | 358.14 | 16946 | 0.28 | 0.33 | 0.1345 | 205 |
583957 | 250 | 3 | 35 | 2.29 | 1x2 | 2.92 | 53.31 | 1.65 | 56.67 | 3131 | 396.24 | 20025 | 0.23 | 0.28 | 0.1345 | 230 |
615167 | 350 | 3 | 35 | 2.29 | 1x2 | 1.27 | 58.57 | 1.91 | 62.38 | 3857 | 434.34 | 28035 | 0.16 | 0.20 | 0.0951 | 280 |
583961 | 500 | 3 | 35 | 2.29 | 1x1 | 2.92 | 65.15 | 2.03 | 69.37 | 4887 | 485.14 | 40050 | 0.11 | 0.14 | 0.1280 | 350 |
668789 | 750 | 3 | 53 | 2.29 | 1x1/0 | 2.92 | 74.60 | 2.03 | 78.82 | 6426 | 551.18 | 60075 | 0.08 | 0.10 | 0.1247 | 435 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Phase Colors
^ Phase Colors: Black, Red, Blue
Revision: 1.000.008
Updated On: Dec. 11, 2023, 9:29 p.m. UTC