SPEC 25054
CSA TECK 90 1000V LSZH POWER CABLE
1000V Multi Conductor, 8AWG -1000 Kcmil Copper, FT4 - Flame Retardancy Rating, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40°C - 90°C, Rated HL, AG14
Construction:
- Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
- Insulation:Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white; For cables larger than No. 2 AWG or more than 4/C, the insulation is black and numbered
- Grounding Conductors:Uninsulated Class B stranded grounding conductor
- Inner Jacket:Black Polyvinyl Chloride (PVC)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Low Smoke Zero Halogen (LSZH)
Applications and Features:
For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
- -40°C - CSA Cold Bend and Impact Temperature
- -25°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
Specifications:
Sample Print Legend:
{SQMTR} SOUTHWIRE {CSA} LL90458 X/C XX AWG CU TECK 90 XLPE -40°C FT4 AG14 SUN RES 90°C 1000V HL USA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Inner Jacket Thickness | Dia. Over Armor | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | mil | inch | mil | inch | lb/1000ft | |
138929 | 8 | 2 | 7 | 0.141 | 45 | 65 | 0.809 | 45 | 0.899 | 404 |
TBA | 8 | 3 | 7 | 0.141 | 45 | 65 | 0.846 | 45 | 0.936 | 475 |
TBA | 8 | 4 | 7 | 0.141 | 45 | 65 | 0.905 | 55 | 1.015 | 578 |
TBA | 6 | 2 | 7 | 0.177 | 60 | 65 | 0.941 | 45 | 1.031 | 537 |
TBA | 6 | 3 | 7 | 0.177 | 60 | 65 | 1.099 | 45 | 1.189 | 714 |
TBA | 6 | 4 | 7 | 0.177 | 60 | 85 | 1.216 | 45 | 1.306 | 889 |
TBA | 4 | 2 | 7 | 0.225 | 60 | 85 | 1.144 | 55 | 1.254 | 759 |
TBA | 4 | 3 | 7 | 0.225 | 60 | 85 | 1.242 | 45 | 1.332 | 958 |
TBA | 4 | 4 | 7 | 0.225 | 60 | 85 | 1.330 | 45 | 1.420 | 1150 |
138930 | 3 | 2 | 7 | 0.247 | 60 | 85 | 1.239 | 45 | 1.329 | 911 |
TBA | 2 | 2 | 7 | 0.282 | 60 | 85 | 1.298 | 55 | 1.408 | 1047 |
TBA | 2 | 3 | 7 | 0.282 | 60 | 85 | 1.363 | 45 | 1.453 | 1286 |
TBA | 2 | 4 | 7 | 0.282 | 60 | 85 | 1.465 | 45 | 1.555 | 1561 |
138931 | 1 | 2 | 19 | 0.322 | 80 | 85 | 1.471 | 45 | 1.561 | 1245 |
TBA | 1 | 3 | 19 | 0.322 | 80 | 85 | 1.548 | 55 | 1.658 | 1604 |
TBA | 1 | 4 | 19 | 0.322 | 80 | 85 | 1.672 | 55 | 1.782 | 1981 |
TBA | 1/0 | 3 | 19 | 0.361 | 80 | 85 | 1.632 | 55 | 1.742 | 1859 |
TBA | 1/0 | 4 | 19 | 0.361 | 80 | 85 | 1.766 | 55 | 1.876 | 2315 |
138932 | 2/0 | 2 | 19 | 0.405 | 80 | 85 | 1.636 | 55 | 1.746 | 1681 |
668221 | 2/0 | 3 | 19 | 0.405 | 80 | 85 | 1.727 | 55 | 1.838 | 2200 |
TBA | 2/0 | 4 | 19 | 0.405 | 80 | 85 | 1.885 | 55 | 1.995 | 2787 |
TBA | 3/0 | 2 | 19 | 0.456 | 80 | 85 | 1.738 | 65 | 1.870 | 2042 |
TBA | 3/0 | 3 | 19 | 0.456 | 80 | 85 | 1.814 | 55 | 1.924 | 2621 |
TBA | 3/0 | 4 | 19 | 0.456 | 80 | 115 | 1.989 | 55 | 2.099 | 3342 |
TBA | 4/0 | 3 | 19 | 0.512 | 80 | 85 | 1.943 | 65 | 2.075 | 3205 |
TBA | 4/0 | 4 | 19 | 0.512 | 80 | 115 | 2.175 | 65 | 2.307 | 4149 |
TBA | 250 | 3 | 37 | 0.558 | 90 | 115 | 2.146 | 55 | 2.256 | 3761 |
TBA | 250 | 4 | 37 | 0.558 | 90 | 115 | 2.332 | 65 | 2.464 | 4773 |
TBA | 300 | 3 | 37 | 0.610 | 90 | 115 | 2.295 | 65 | 2.427 | 4388 |
TBA | 300 | 4 | 37 | 0.610 | 90 | 115 | 2.498 | 65 | 2.630 | 5527 |
TBA | 350 | 3 | 37 | 0.661 | 90 | 115 | 2.360 | 65 | 2.492 | 4939 |
TBA | 350 | 4 | 37 | 0.661 | 90 | 115 | 2.571 | 65 | 2.703 | 6242 |
TBA | 500 | 3 | 37 | 0.789 | 90 | 115 | 2.630 | 65 | 2.762 | 6545 |
TBA | 500 | 4 | 37 | 0.789 | 90 | 115 | 2.872 | 65 | 3.004 | 8351 |
TBA | 600 | 3 | 61 | 0.865 | 90 | 115 | 2.846 | 80 | 3.012 | 7779 |
TBA | 750 | 3 | 61 | 0.968 | 90 | 115 | 3.115 | 80 | 3.283 | 9512 |
TBA | 750 | 4 | 61 | 0.968 | 90 | 145 | 3.423 | 80 | 3.591 | 12223 |
TBA | 1000 | 3 | 61 | 1.117 | 90 | 145 | 3.451 | 80 | 3.619 | 12221 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ Colour Code: 2/C black, Red
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Max Pull Tension | Min Bending Radius | Allowable Ampacity In Raceway At 60°C | Allowable Ampacity In Raceway At 75°C | Allowable Ampacity In Raceway At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | lb | inch | Amp | Amp | Amp |
8 | 0.653 | 0.786 | 0.052 | 264 | 6.2 | 40 | 50 | 55 |
8 | 0.653 | 0.786 | 0.052 | 396 | 6.5 | 40 | 50 | 55 |
8 | 0.653 | 0.786 | 0.052 | 528 | 7.1 | 32 | 40 | 44 |
6 | 0.411 | 0.495 | 0.051 | 419 | 7.2 | 55 | 65 | 75 |
6 | 0.411 | 0.495 | 0.051 | 629 | 8.3 | 55 | 65 | 75 |
6 | 0.411 | 0.495 | 0.051 | 839 | 9.1 | 44 | 52 | 60 |
4 | 0.258 | 0.310 | 0.048 | 667 | 8.7 | 70 | 85 | 95 |
4 | 0.258 | 0.310 | 0.048 | 1001 | 9.3 | 70 | 85 | 95 |
4 | 0.258 | 0.310 | 0.048 | 1335 | 9.9 | 56 | 68 | 76 |
3 | 0.205 | 0.267 | 0.031 | 842 | 9.3 | 85 | 100 | 115 |
2 | 0.162 | 0.195 | 0.045 | 1061 | 9.8 | 95 | 115 | 130 |
2 | 0.162 | 0.195 | 0.045 | 1592 | 10.1 | 95 | 115 | 130 |
2 | 0.162 | 0.195 | 0.045 | 2123 | 10.8 | 76 | 92 | 104 |
1 | 0.128 | 0.154 | 0.046 | 1339 | 10.9 | 110 | 130 | 145 |
1 | 0.128 | 0.154 | 0.046 | 2008 | 11.6 | 110 | 130 | 145 |
1 | 0.128 | 0.154 | 0.046 | 2678 | 12.4 | 88 | 104 | 116 |
1/0 | 0.102 | 0.122 | 0.044 | 2534 | 12.1 | 125 | 150 | 170 |
1/0 | 0.102 | 0.122 | 0.044 | 3379 | 13.1 | 100 | 120 | 136 |
2/0 | 0.081 | 0.097 | 0.043 | 2130 | 12.2 | 145 | 175 | 195 |
2/0 | 0.081 | 0.097 | 0.043 | 3194 | 12.8 | 145 | 175 | 195 |
2/0 | 0.081 | 0.097 | 0.043 | 4259 | 13.9 | 116 | 140 | 156 |
3/0 | 0.064 | 0.078 | 0.042 | 2684 | 13.0 | 165 | 200 | 225 |
3/0 | 0.064 | 0.078 | 0.042 | 4027 | 13.4 | 165 | 200 | 225 |
3/0 | 0.064 | 0.078 | 0.042 | 5369 | 14.6 | 132 | 160 | 180 |
4/0 | 0.051 | 0.062 | 0.041 | 5078 | 14.5 | 195 | 230 | 260 |
4/0 | 0.051 | 0.062 | 0.041 | 6771 | 16.1 | 156 | 184 | 208 |
250 | 0.043 | 0.053 | 0.041 | 6000 | 15.7 | 215 | 255 | 290 |
250 | 0.043 | 0.053 | 0.041 | 8000 | 17.2 | 172 | 204 | 232 |
300 | 0.036 | 0.045 | 0.041 | 7200 | 16.9 | 240 | 285 | 320 |
300 | 0.036 | 0.045 | 0.041 | 9600 | 18.4 | 192 | 228 | 256 |
350 | 0.031 | 0.039 | 0.040 | 8400 | 17.4 | 260 | 310 | 350 |
350 | 0.031 | 0.039 | 0.040 | 11200 | 18.9 | 208 | 248 | 280 |
500 | 0.022 | 0.029 | 0.039 | 12000 | 19.3 | 320 | 380 | 430 |
500 | 0.022 | 0.029 | 0.039 | 16000 | 21.0 | 256 | 304 | 344 |
600 | 0.018 | 0.025 | 0.039 | 14400 | 21.0 | 350 | 420 | 475 |
750 | 0.014 | 0.022 | 0.038 | 18000 | 22.9 | 400 | 475 | 535 |
750 | 0.014 | 0.022 | 0.038 | 24000 | 25.1 | 320 | 380 | 428 |
1000 | 0.011 | 0.018 | 0.037 | 24000 | 25.3 | 455 | 545 | 615 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.002
Updated On: Dec. 11, 2023, 9:29 p.m. UTC