SPEC 25030
CSA TECK 90 CU 3/C 5000V NON-SHIELDED EPR POWER CABLE
5000V, Non-Shielded, EPR Insulated, FT4, -40°C, HL (Hazardous Locations), AG14 & 90°C
Construction:
- Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
- Conductor Shield:Extruded semi-conducting thermosetting polymeric layer
- Insulation:No-Lead EPR (ethylene propylene rubber), Thickness: 0.090” (2.3 mm) - nominal, 90°C
- Grounding Conductor:Class B compressed or compact stranded bare copper, in accordance with ASTM B3 and B8
- Binder:Polypropylene tape
- Inner Jacket:Black PVC, Thickness: No. 2 AWG to No. 3/0 AWG = 0.080” (2.0 mm); No. 4/0 AWG to 500 kcmil = 0.110” (2.8 mm); 750 kcmil to 1000 kcmil = 0.140” (3.6 mm)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange PVC (optional colours available), Thickness: No. 2 AWG to 250 kcmil = 0.060” (1.5 mm); 350 kcmil to 750 kcmil = 0.075” (1.9 mm); 1000 kcmil = 0.090” (2.3 mm)
Applications and Features:
Southwire’s 5KV TECK 90, 5000V, non-shielded, EPR insulated power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.
- -40°C - CSA Cold Bend and Impact Temperature
- -25°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
- 140°C for Emergency Overload Temperature
- 250°C for Short Circuit Temperature
Specifications:
Sample Print Legend:
SOUTHWIRE {CSA} LL90458 3/C XX KCMIL CU TECK 90 EPCV CDRS WITH GROUND -40°C FT4 SUN. RES. AG14 5000V HL {YYYY} USA {SEQUENTIAL METER MARKS}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Insul. Thickness | Ground | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
568467◊ | 2 | 7 | 0.282 | 90 | 1x6 | 85 | 1.585 | 55 | 1.695 | 702 | 1541 |
568468◊ | 1 | 19 | 0.322 | 90 | 1x6 | 85 | 1.682 | 55 | 1.792 | 864 | 1788 |
568470◊ | 1/0 | 19 | 0.361 | 90 | 1x6 | 85 | 1.768 | 55 | 1.878 | 1069 | 2055 |
568471◊ | 2/0 | 19 | 0.405 | 90 | 1x6 | 85 | 1.874 | 55 | 1.984 | 1326 | 2439 |
568472◊ | 3/0 | 19 | 0.456 | 90 | 1x4 | 85 | 1.982 | 55 | 2.092 | 1699 | 2894 |
568473◊ | 4/0 | 19 | 0.512 | 90 | 1x4 | 115 | 2.135 | 55 | 2.245 | 2109 | 3501 |
568474◊ | 250 | 37 | 0.558 | 90 | 1x4 | 115 | 2.248 | 55 | 2.358 | 2469 | 3959 |
568475◊ | 350 | 37 | 0.661 | 90 | 1x3 | 115 | 2.505 | 65 | 2.637 | 3438 | 5196 |
568476◊ | 500 | 37 | 0.789 | 90 | 1x3 | 115 | 2.731 | 65 | 2.863 | 4841 | 6806 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
2 | 11.8 | 1592 | 0.162 | 0.195 | 0.035 | 172 |
1 | 12.5 | 2008 | 0.128 | 0.154 | 0.034 | 197 |
1/0 | 13.1 | 2534 | 0.102 | 0.122 | 0.033 | 225 |
2/0 | 13.8 | 3194 | 0.081 | 0.097 | 0.032 | 260 |
3/0 | 14.6 | 4027 | 0.064 | 0.078 | 0.031 | 297 |
4/0 | 15.7 | 5078 | 0.051 | 0.062 | 0.030 | 342 |
250 | 16.5 | 6000 | 0.043 | 0.053 | 0.030 | 376 |
350 | 18.4 | 8400 | 0.031 | 0.039 | 0.028 | 460 |
500 | 20.0 | 12000 | 0.022 | 0.029 | 0.027 | 556 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Insul. Thickness | Ground | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | kg/km | |
568467◊ | 2 | 7 | 7.16 | 2.29 | 1x6 | 2.16 | 40.26 | 1.40 | 43.05 | 1045 | 2293 |
568468◊ | 1 | 19 | 8.18 | 2.29 | 1x6 | 2.16 | 42.72 | 1.40 | 45.52 | 1286 | 2661 |
568470◊ | 1/0 | 19 | 9.17 | 2.29 | 1x6 | 2.16 | 44.91 | 1.40 | 47.70 | 1591 | 3058 |
568471◊ | 2/0 | 19 | 10.29 | 2.29 | 1x6 | 2.16 | 47.60 | 1.40 | 50.39 | 1973 | 3630 |
568472◊ | 3/0 | 19 | 11.58 | 2.29 | 1x4 | 2.16 | 50.34 | 1.40 | 53.14 | 2528 | 4307 |
568473◊ | 4/0 | 19 | 13.00 | 2.29 | 1x4 | 2.92 | 54.23 | 1.40 | 57.02 | 3139 | 5210 |
568474◊ | 250 | 37 | 14.17 | 2.29 | 1x4 | 2.92 | 57.10 | 1.40 | 59.89 | 3674 | 5892 |
568475◊ | 350 | 37 | 16.79 | 2.29 | 1x3 | 2.92 | 63.63 | 1.65 | 66.98 | 5116 | 7732 |
568476◊ | 500 | 37 | 20.04 | 2.29 | 1x3 | 2.92 | 69.37 | 1.65 | 72.72 | 7204 | 10128 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | Ω/km | Amp |
2 | 299.72 | 7084 | 0.5315 | 0.64 | 0.1148 | 172 |
1 | 317.50 | 8936 | 0.4199 | 0.51 | 0.1115 | 197 |
1/0 | 332.74 | 11276 | 0.3346 | 0.40 | 0.1083 | 225 |
2/0 | 350.52 | 14213 | 0.2657 | 0.32 | 0.1050 | 260 |
3/0 | 370.84 | 17920 | 0.2100 | 0.26 | 0.1017 | 297 |
4/0 | 398.78 | 22597 | 0.1673 | 0.20 | 0.0984 | 342 |
250 | 419.10 | 26700 | 0.1411 | 0.17 | 0.0984 | 376 |
350 | 467.36 | 37380 | 0.1017 | 0.13 | 0.0919 | 460 |
500 | 508.00 | 53400 | 0.0722 | 0.10 | 0.0886 | 556 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.001
Updated On: Dec. 13, 2023, 5:33 p.m. UTC