SPEC 25010
CSA TECK 90 CU 1000V NON-SHIELDED XLPE POWER CABLE
1000V, Non-Shielded, XLPE Insulation, FT4, -40°C, HL (Hazardous Locations), 90°C
Construction:
- Conductor:Class B stranded compressed copper in accordance with ASTM B3 and ASTM B8
- Insulation:XLPE (Cross Linked Polyethylene), Minimum Average Thickness: 4/0 = 0.08 inches (2.03 mm), 250 kcmil to 1000 kcmil = 0.090 inches (2.3 mm), 90°C
- Concentric Bonding Conductors:Class B, concentric bare copper wire serve
- Binder:Polypropylene Separator
- Inner Jacket:Black PVC, Minumum average thickness - 4/0 = 0.050" (1.27mm), 250 kcmil to 1000 kcmil = 0.060" (1.5 mm)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black PVC (optional colours available), Minimum Thickness: 4/0 to 400 kcmil = 0.050 inches (1.3 mm), 500 kcmil to 1000 kcmil = 0.060 inches (1.5 mm)
Applications and Features:
Southwire's Single Conductor 1kV Teck 90 is a CSA approved armoured cable for Industrial and Commercial applications. FT4, -40C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and concrete encaseable. CSA AG14 Acid Gas compliance.
- -40°C - CSA Cold Bend and Impact Temperature
- -25°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
- 140°C for Emergency Overload Temperature
Specifications:
Sample Print Legend:
{SQMTR} SOUTHWIRE {CSA} LL90458 1/C XX KCMIL CU TECK 90 XLPE -40°C FT4 AG14 SUN RES 90°C 1000V HL USA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Insul. Thickness | Inner Jacket Thickness | Concentric Bond | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | mil | No. x AWG | inch | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
597824 | 4/0 | 19 | 80 | 55 | 13x14 | 1.221 | 45 | 1.311 | 1271 | 9.1 | 1692 | 0.051 | 0.062 | 0.041 | 260 |
606912 | 250 | 37 | 90 | 60 | 17x14 | 1.308 | 45 | 1.398 | 1507 | 9.7 | 2000 | 0.043 | 0.053 | 0.041 | 290 |
586405 | 350 | 37 | 90 | 60 | 13x12 | 1.449 | 45 | 1.539 | 1935 | 10.7 | 2800 | 0.031 | 0.039 | 0.040 | 350 |
581915 | 500 | 37 | 90 | 60 | 17x12 | 1.574 | 55 | 1.684 | 2579 | 11.7 | 4000 | 0.022 | 0.029 | 0.039 | 430 |
576233 | 750 | 61 | 90 | 60 | 21x12 | 1.771 | 55 | 1.881 | 3572 | 13.1 | 6000 | 0.014 | 0.022 | 0.038 | 535 |
584258 | 1000 | 61 | 90 | 60 | 21x12 | 1.935 | 55 | 2.045 | 4480 | 14.3 | 8000 | 0.011 | 0.018 | 0.037 | 615 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
** Non-Standard sizes are available upon request. Reel sizes are not guaranteed. The factory reserves the right to make changes as necessary to optimize manufacturing requirements.
** Non-Standard sizes are available upon request. Reel sizes are not guaranteed. The factory reserves the right to make changes as necessary to optimize manufacturing requirements.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Insul. Thickness | Inner Jacket Thickness | Concentric Neutral | Dia. Over Armour | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | No. x AWG | mm | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |
597824 | 4/0 | 19 | 2.03 | 1.40 | 13x14 | 31.01 | 1.14 | 33.30 | 1891 | 231.14 | 7529 | 0.17 | 0.20 | 0.1345 | 260 |
606912 | 250 | 37 | 2.29 | 1.52 | 17x14 | 33.22 | 1.14 | 35.51 | 2243 | 246.38 | 8900 | 0.14 | 0.17 | 0.1345 | 290 |
586405 | 350 | 37 | 2.29 | 1.52 | 13x12 | 36.80 | 1.14 | 39.09 | 2880 | 271.78 | 12460 | 0.10 | 0.13 | 0.1312 | 350 |
581915 | 500 | 37 | 2.29 | 1.52 | 17x12 | 39.98 | 1.40 | 42.77 | 3838 | 297.18 | 17800 | 0.07 | 0.10 | 0.1280 | 430 |
576233 | 750 | 61 | 2.29 | 1.52 | 21x12 | 44.98 | 1.40 | 47.78 | 5316 | 332.74 | 26700 | 0.05 | 0.07 | 0.1247 | 535 |
584258 | 1000 | 61 | 2.29 | 1.52 | 21x12 | 49.15 | 1.40 | 51.94 | 6667 | 363.22 | 35600 | 0.04 | 0.06 | 0.1214 | 615 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
** Non-Standard sizes are available upon request. Reel sizes are not guaranteed. The factory reserves the right to make changes as necessary to optimize manufacturing requirements.
** Non-Standard sizes are available upon request. Reel sizes are not guaranteed. The factory reserves the right to make changes as necessary to optimize manufacturing requirements.
Revision: 1.000.002
Updated On: April 10, 2024, 5:46 p.m. UTC