SPEC 25040
CSA TECK 90 600V PVC CONTROL CABLE
600V Multi Conductor, 14-10 AWG Copper, FT4 - Flame Retardancy Rating, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40°C - 90°C, Rated HL, AG14
Construction:
- Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
- Insulation:Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white; For 5/C cables or more, the insulation is black and numbered
- Grounding Conductors:Uninsulated Class B stranded grounding conductor
- Inner Jacket:Black Polyvinyl Chloride (PVC)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black PVC (optional colours available)
Applications and Features:
For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.
- -40°C - CSA Cold Bend and Impact Temperature
- -40°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
Specifications:
Sample Print Legend:
{SQMTR} SOUTHWIRE {CSA} LL90458 X/C XX AWG CU TECK 90 XLPE -40°C FT4 AG14 SUN RES 90°C 600V HL USA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Ground | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | No. x AWG | mil | inch | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | ||
567116 | 12 | 6 | 7 | 30 | 1x14 | 65 | 0.786 | 45 | 0.876 | 395 | 6.1 | 313 | 1.662 | 2.002 | 0.054 | 24 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Use Table 5C in the 2015 Canadian Electrical Code to derate this ampacity as per Rules 4-004 & 12-2210
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Ground | Inner Jacket Thickness | Dia. Over Armour | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | No. x AWG | mm | mm | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | ||
567116 | 12 | 6 | 7 | 0.76 | 1x14 | 1.65 | 19.96 | 1.14 | 22.25 | 588 | 154.94 | 1393 | 5.45 | 6.57 | 0.1772 | 24 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Use Table 5C in the 2015 Canadian Electrical Code to derate this ampacity as per Rules 4-004 & 12-2210
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code
Revision: 1.000.002
Updated On: May 8, 2024, 12:30 p.m. UTC