SPEC 25033
CSA TECK 90 AL 3/C 5000V NON-SHIELDED TRXLPE POWER CABLE
5000V, Non-Shielded, TRXLPE Insulated, FT4, -40°C, HL (Hazardous Locations), AG14 & 90°C
Construction:
- Conductor:Class B compact stranded 8000 Series Aluminum ACM, in accordance with ASTM B801
- Conductor Shield:Extruded semi-conducting thermosetting polymeric layer
- Insulation:TRXLPE - Tree Retardant Cross-Linked Polyethylene, Thickness: 0.090” (2.3 mm) - nominal, 90°C
- Grounding Conductor:Class B compact stranded 8000 Series, Bare Aluminum
- Binder:Polypropylene tape
- Inner Jacket:Black PVC, Thickness: No. 2 AWG to No. 3/0 AWG = 0.080” (2.0 mm), No. 4/0 AWG to 500 kcmil = 0.110” (2.8 mm), 750 kcmil to 1000 kcmil = 0.140” (3.6 mm)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange PVC (optional colours available), Thickness: No. 2 AWG to 250 kcmil = 0.060” (1.5 mm), 350 kcmil to 750 kcmil = 0.075” (1.9 mm), 1000 kcmil = 0.090” (2.3 mm)
Applications and Features:
Southwire’s 5KV TECK 90, 5000V, non-shielded, TRXLPE insulated power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.
- -40°C - CSA Cold Bend and Impact Temperature
- -25°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
- 140°C for Emergency Overload Temperature
- 250°C for Short Circuit Temperature
Specifications:
Sample Print Legend:
SOUTHWIRE [symbol - lightning bolt] #P# CSA LL90458 3/C [AWG 2 to 1000 kcmil] CPT AL TECK 90 TR-XLPE CDRS WITH GROUND 40°C FT4 SUN. RES. AG14 5000V HL YEAR SEQUENTIAL METER MARKS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Insul. Thickness | Ground | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | No. x AWG | mil | inch | mil | inch | lb/1000ft | |
669241 | 2 | 6 | 0.268 | 90 | 1x6 | 85 | 1.565 | 55 | 1.675 | 1031 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
2 | 11.7 | 1194 | 0.267 | 0.321 | 0.035 | 135 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Insul. Thickness | Ground | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | |
669241 | 2 | 6 | 6.81 | 2.29 | 1x6 | 2.16 | 39.75 | 1.40 | 42.55 | 1534 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | Ω/km | Amp |
2 | 297.18 | 5313 | 0.8760 | 1.05 | 0.1148 | 135 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC