SPEC 25031
CSA TECK 90 CU 3/C 5000V NON-SHIELDED TRXLPE POWER CABLE
5000V, Non-Shielded, TRXLPE Insulated, FT4, -40°C, HL (Hazardous Locations), AG14 & 90°C
Construction:
- Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
- Conductor Shield:Extruded semi-conducting thermosetting polymeric layer
- Insulation:TRXLPE (cross-linked polyethylene), Thickness: 0.090” (2.3 mm) - nominal, 90°C
- Grounding Conductor:Class B compressed or compact stranded bare copper, in accordance with ASTM B3 and B8
- Binder:Polypropylene tape
- Inner Jacket:Black PVC, Thickness: No. 2 AWG to No. 3/0 AWG = 0.080” (2.0 mm); No. 4/0 AWG to 500 kcmil = 0.110” (2.8 mm); 750 kcmil to 1000 kcmil = 0.140” (3.6 mm)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange PVC (optional colours available), Thickness: No. 2 AWG to 250 kcmil = 0.060” (1.5 mm); 350 kcmil to 750 kcmil = 0.075” (1.9 mm); 1000 kcmil = 0.090” (2.3 mm)
Applications and Features:
Southwire’s Teck 90, 5000V, non-shielded, TRXLPE insulated (treeing resistant) power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.
- -40°C - CSA Cold Bend and Impact Temperature
- -25°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
- 140°C for Emergency Overload Temperature
- 250°C for Short Circuit Temperature
Specifications:
Sample Print Legend:
SOUTHWIRE {CSA} LL90458 3/C XX KCMIL CU TECK 90 TRXLPE CDRS WITH GROUND -40°C FT4 SUN. RES. AG14 5000V HL {YYYY} USA {SEQUENTIAL METER MARKS}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Insul. Thickness | Ground | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
568927◊ | 500 | 37 | 0.789 | 90 | 1x3 | 115 | 2.731 | 65 | 2.863 | 4841 | 6713 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
** Black Jacket
** Black Jacket
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
500 | 20.0 | 12000 | 0.022 | 0.029 | 0.027 | 556 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Insul. Thickness | Ground | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km | kg/km | |
568927◊ | 500 | 37 | 20.04 | 2.29 | 1x3 | 2.92 | 69.37 | 1.65 | 72.72 | 7204 | 9990 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
** Black Jacket
** Black Jacket
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | Ω/km | Amp |
500 | 508.00 | 53400 | 0.0722 | 0.10 | 0.0886 | 556 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.001
Updated On: Jan. 8, 2024, 7:47 p.m. UTC