SPEC 60001
SIMpull MC™ THHN/THWN Circuit Size Copper Conductor 120/208V Colors
Copper THHN/THWN Insulated Singles. Green Insulated Copper Grounding Conductor. UL Listed. 600 Volts Rated VW-1. Lightweight Low Profile Aluminum Interlocked Armor.
Construction:
- Conductor:Solid or 19 strands class C compressed copper per ASTM B3 and ASTM B8
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Binder:Mylar tape with print legend wrapped around assembly.
- Armor:Low Profile Aluminum Interlocked Armor
Applications and Features:
Southwire SIMpull MC™ Cable - meets or exceeds the following requirements:
Specifications:
Sample Print Legend:
SOUTHWIRE E96627 {UL} TYPE MC XX AWG THHN OR THWN CDRS FOR USE IN CABLE TRAYS 600 VOLTS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Color | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Diameter Over Armor | Copper Weight | Overall Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mils | No. x AWG | inch | lbs/1000ft | lbs/1000ft | ||||
137914 | 14 | 2 | BK/WE | 0.064 | Solid | 20 | 1x14 | 0.415 | 37 | 76 |
TBA | 14 | 3 | BK/WE/BE | 0.064 | Solid | 20 | 1x14 | 0.464 | 50 | 98 |
665383 | 14 | 3 | BK/WE/RD | 0.064 | Solid | 20 | 1x14 | 0.442 | 50 | 93 |
TBA | 14 | 4 | BK/RD/BE/WE | 0.064 | Solid | 20 | 1x14 | 0.493 | 62 | 116 |
665378 | 12 | 2 | BE/WE | 0.080 | Solid | 20 | 1x12 | 0.451 | 59 | 104 |
137912 | 12 | 2 | BK/WE | 0.080 | Solid | 20 | 1x12 | 0.451 | 59 | 103 |
665377 | 12 | 2 | RD/WE | 0.080 | Solid | 20 | 1x12 | 0.451 | 59 | 103 |
137918 | 12 | 2 | BN/GY | 0.080 | Solid | 20 | 1x12 | 0.451 | 59 | 103 |
665381 | 12 | 2 | OE/GY | 0.080 | Solid | 20 | 1x12 | 0.451 | 59 | 103 |
665382 | 12 | 2 | YW/GY | 0.080 | Solid | 20 | 1x12 | 0.451 | 59 | 103 |
665387 | 12 | 3 | BN/OE/GY | 0.080 | Solid | 20 | 1x12 | 0.482 | 79 | 128 |
665436 | 12 | 3 | BK/RD/BE | 0.080 | Solid | 20 | 1x12 | 0.482 | 79 | 128 |
137913 | 12 | 3 | BK/RD/WE | 0.080 | Solid | 20 | 1x12 | 0.482 | 79 | 128 |
665384 | 12 | 4 | BK/RD/BE/WE | 0.080 | Solid | 20 | 1x12 | 0.517 | 99 | 155 |
TBA | 12 | 4 | BK/RD/BE/WE | 0.080 | Solid | 20 | 1x12 | 0.536 | 99 | 162 |
665379 | 10 | 2 | RD/WE | 0.101 | Solid | 25 | 1x10 | 0.518 | 92 | 147 |
TBA | 10 | 2 | BE/WE | 0.101 | Solid | 25 | 1x10 | 0.538 | 92 | 154 |
665380 | 10 | 2 | BN/GY | 0.101 | Solid | 25 | 1x10 | 0.518 | 92 | 147 |
137917 | 10 | 2 | BK/WE | 0.101 | Solid | 25 | 1x10 | 0.518 | 92 | 147 |
137916 | 10 | 3 | BK/RD/WE | 0.101 | Solid | 25 | 1x10 | 0.557 | 123 | 187 |
TBA | 10 | 4 | BK/RD/BE/WE | 0.101 | Solid | 25 | 1x10 | 0.620 | 154 | 235 |
TBA | 14 | 2 | BK/WE | 0.073 | 19 | 20 | 1x14 | 0.456 | 38 | 83 |
TBA | 14 | 3 | BK/WE/RD | 0.073 | 19 | 20 | 1x14 | 0.485 | 51 | 103 |
137915 | 12 | 2 | BK/WE | 0.090 | 19 | 20 | 1x12 | 0.472 | 60 | 107 |
665385 | 12 | 3 | BK/RD/WE | 0.090 | 19 | 20 | 1x12 | 0.506 | 80 | 134 |
TBA | 12 | 4 | BK/RD/BE/WE | 0.090 | 19 | 20 | 1x12 | 0.563 | 100 | 169 |
665386 | 10 | 2 | BK/WE | 0.117 | 19 | 25 | 1x10 | 0.551 | 97 | 159 |
TBA | 10 | 3 | BK/RD/BE | 0.117 | 19 | 25 | 1x10 | 0.616 | 129 | 209 |
TBA | 10 | 4 | BK/RD/BE/WE | 0.117 | 19 | 25 | 1x10 | 0.663 | 161 | 254 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
Table 2 – Electrical and Engineering Data
Cond. Size | Conductor Number | Min. Bend Radius | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 60°C | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Inches | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
14 | 2 | 2.9 | 2.631 | 3.170 | 0.058 | 15 | 20 | 25 |
14 | 3 | 3.9 | 2.631 | 3.170 | 0.058 | 15 | 20 | 25 |
14 | 3 | 3.1 | 2.631 | 3.170 | 0.058 | 15 | 20 | 25 |
14 | 4 | 4.2 | 2.631 | 3.170 | 0.058 | 12 | 16 | 20 |
12 | 2 | 4.0 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 2 | 3.2 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 2 | 3.2 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 2 | 3.2 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 2 | 3.2 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 2 | 3.2 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 3 | 3.4 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 3 | 3.4 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 3 | 3.4 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 4 | 3.6 | 1.662 | 2.002 | 0.054 | 16 | 20 | 24 |
12 | 4 | 4.5 | 1.662 | 2.002 | 0.054 | 16 | 20 | 24 |
10 | 2 | 3.6 | 1.040 | 1.253 | 0.050 | 30 | 35 | 40 |
10 | 2 | 4.5 | 1.040 | 1.253 | 0.050 | 30 | 35 | 40 |
10 | 2 | 3.6 | 1.040 | 1.253 | 0.050 | 30 | 35 | 40 |
10 | 2 | 3.6 | 1.040 | 1.253 | 0.050 | 30 | 35 | 40 |
10 | 3 | 3.9 | 1.040 | 1.253 | 0.050 | 30 | 35 | 40 |
10 | 4 | 5.0 | 1.040 | 1.253 | 0.050 | 24 | 28 | 32 |
14 | 2 | 3.9 | 2.631 | 3.170 | 0.058 | 15 | 20 | 25 |
14 | 3 | 4.1 | 2.631 | 3.170 | 0.058 | 15 | 20 | 25 |
12 | 2 | 3.3 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 3 | 3.5 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
12 | 4 | 4.6 | 1.662 | 2.002 | 0.054 | 16 | 20 | 24 |
10 | 2 | 3.9 | 1.040 | 1.253 | 0.050 | 30 | 35 | 40 |
10 | 3 | 5.0 | 1.040 | 1.253 | 0.050 | 30 | 35 | 40 |
10 | 4 | 5.3 | 1.040 | 1.253 | 0.050 | 24 | 28 | 32 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
*Ampacities have been adjusted for more than Three Current-Carrying Conductors.
*Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.013
Updated On: March 21, 2024, 12:42 p.m. UTC