SPEC 13020
FPLP - Fire Alarm Solid Non-Shielded Plenum Rated LS-PVC
300V, 75°C, Multi-Conductor, Unshielded, Solid Copper as FPLP.
Construction:
- Conductor:Solid bare copper per ASTM B3
- Insulation:Low Smoke Polyvinyl Chloride LS-PVC
- Rip Cord:Rip cord for ease of jacket removal
- Jacket: Low Smoke Polyvinyl Chloride LS-PVC, Color: RED
Applications and Features:
Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces.
Specifications:
Sample Print Legend:
XX AWG X/C E75610 c{UL}US CMP/CL3P/FPLP 75°C -- CMP FT6 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity At 60°C | Allowable Ampacity 75°C | Allowable Ampacity 90°C | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | |||||
16 AWG | |||||||||||||||||||
G50032-1 | 16 | 2 | Solid | 10 | 15 | 0.164 | 15 | 22 | 4.181 | 5.037 | 0.033 | 0.6 | - | - | 18 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Stock Number | Size AWG | Conductor Number | Black | Red | Yellow | Green | Brown | Blue |
---|---|---|---|---|---|---|---|---|
G40005-1 | 18 | 2 | X | X | ||||
G40505-1 | 18 | 4 | X | X | X | X | ||
G40503-1 | 18 | 6 | X | X | X | X | X | X |
G50032-1 | 16 | 2 | X | X | ||||
G50370-1 | 16 | 4 | X | X | X | X | ||
G60004-1 | 14 | 2 | X | X | ||||
G60347-1 | 14 | 4 | X | X | X | X | ||
G70009-1 | 12 | 2 | X | X |
Revision: 1.000.002
Updated On: Dec. 11, 2023, 9:29 p.m. UTC