SPEC 45411
CU 2000V XLPE Insulation. RHH/RHW-2 PV
Single Conductor Photovoltaic (Type PV) Power Cable 2000 Volt Copper Conductor XLPE Insulation. Sizes 14 AWG through 1000 Kcmil. Heat, Moisture, Sunlight Resistant RoHS. 90°C
Construction:
- Conductor:Stranded bare copper per ASTM B3 and ASTM B8 or ASTM B787
- Insulation:Cross Linked Polyethylene (XLPE). Colors available upon request.
Applications and Features:
Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Specifications:
Sample Print Legend:
SOUTHWIRE E316464 {UL} PV WIRE XX AWG (XXX.XX{mm2}) CU 2000V 90°C WET OR DRY -40°C SUN RES DIRECT BURIAL VW-1 OR RHW-2 2000V --- RoHS {MMM/DD/YYYY}
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | |
750 | 1 | 61 | 0.968 | 135 | 1.238 | 2316 | 2560 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
750 | 1 | 6.2 | 6000 | 0.014 | 0.022 | 0.038 | 400 | 475 | 535 |
Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
*VW-1 Rated
Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
*VW-1 Rated
Stock Code Colors
Size | Black | White | Red | Green | Green/Yellow |
---|---|---|---|---|---|
AWG/Kcmil | |||||
14 | 597961 | ||||
12 | 597958 | 596376 | 596377 | ||
10 | 579962 | 583665 | 583687 | ||
1/0 | 569043 | 677562 | |||
2/0 | 569044 | ||||
3/0 | 569045 | ||||
4/0 | 569047 | ||||
250 | 679559 | ||||
300 | 653096 | 599400 | 599401 | ||
350 | 590138 | ||||
500 | 578324 | ||||
600 | 672530 |
Stock Code Colors (VW-1)
Size | Black | White | Red | Green | Green/Yellow |
---|---|---|---|---|---|
AWG/Kcmil | |||||
10 | 568110 | 577645 | |||
8 | 569037 | 585080 | 589110 | ||
6 | 569039 | 671956 | 585840 | ||
4 | 569040 | 673880 | 653094 | ||
2 | 569041 |
Revision: 1.000.008
Updated On: Feb. 27, 2024, 4:16 p.m. UTC