SPEC 25301
Power & Control/Signal Type ACIC CSA
Power & Control/signal, Copper Conductors, 12 & 10 AWG - Power, 16 AWG - Jacketed Control/signal, 600 Volts / -25°c Min, 90°C Max, T90 PVC / Nylon Construction
Construction:
- Conductor:Solid copper per ASTM B3
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type T90 Nylon
- Signal:16 AWG Copper Insulated Singles Pink, Purple. Overall light blue jacket over the signal cables
- Binder:Polypropylene tape
- Bond Wire:Solid copper
- Armor:Aluminum Interlocked Armor
Applications and Features:
Southwire's new ACIC-PCS DUO™ Cable is ideal for use with LED or fluorescent dimming controls in multi-residential and SMART buildings. ACIC-PCS DUO™ Cable combines power conductors along with Control/Signal applications all under one armor, saving you time and money. ACIC-PCS DUO™ cables are also designed for exposed and concealed wiring such as ventilated cable trays and other dry locations, where the maximum conductor temperature will not exceed 90°C. Minimum recommended installation temperature: -10°C (with suitable handling procedures).
Reduces installation costs when compared to pulling separate power and control/signal/data cables All cables under one armor decreases the likelihood of damage - eliminating costly callbacks for troubleshooting and repair Yellow Stripe Identification - for easy identification when installed with other cables CSA 90°C Max. Insulation Temperature rating CSA -25°C Cold Temperature Rating CSA -10°C Minimum recommended cold Installation Temperature Class - C572101 - Control Cables CSA Certification File: LL90458 - Certified as ACIC for Control and Instrumentation
Specifications:
Sample Print Legend:
SOUTHWIRE {CSA} LL90458 X/C AWG XX CU PVC/N AND AWG XX CU X/C PVC/N CONTROL -25°C FT1, FT4 SUN RES 90°C DRY 75°C WET 600V ACIC --- SOUTHWIRE ACIC-PCS DUO{TM} ---
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand | Diameter Over Insulation | Insul. Thickness | Dia. Over Armour | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | lb/1000ft | inch | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | ||
643481◊ | 12 | 2 | Solid | 0.120 | 35 | 0.622 | 166 | 4.3 | 1.662 | 2.002 | 0.0308 | 30 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Strand | Diameter Over Insulation | Insul. Thickness | Dia. Over Armour | Approx. Weight | Min Bending Radius | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | kg/km | mm | Ω/km | Ω/km | Ω/km | Amp | ||
643481◊ | 12 | 2 | Solid | 3.05 | 0.89 | 15.80 | 247 | 109.22 | 5.45 | 6.57 | 0.1010 | 30 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.006
Updated On: Jan. 29, 2024, 1 a.m. UTC