SPEC 13115
Broadband Coax RG6, RG59 and 18/2 SIAMESE
Construction:
Non-Plenum Rated
Plenum Rated
- Conductor:Bare copper or copper clad steel
- Insulation:Polyethylene
- Shield:Copper braid shielded
- Signal:2/C #18 Black, Red
- Jacket:Polyvinyl Chloride PVC.
Plenum Rated
- Conductor:Bare copper or copper clad steel
- Insulation:Foamed Fluoropolymer
- Shield:Copper braid shielded
- Signal:2/C #18 Black, Red
- Jacket:Polyvinyl Chloride PVC.
Applications and Features:
CATV Applications for distributing television signals, using “F” connectors, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Flame Test Non-Plenum: UL 1685/CSA FT1 Flame Test Plenum: NFPA 262/CSA FT6
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® SIGNAL® 993267 1C18 AWG RG 6/U 2C 18 AWG E57497 (UL) CM/CL2 SUN RES
{SQFTG} SOUTHWIRE® SIGNAL® 993265 1C18 AWG RG 6/U 2C 18 AWG TYPE CL2P/CMP C(ETL)US -- TYPE CMP FT6
{SQFTG} SOUTHWIRE® SIGNAL® 993254 1C20 AWG RG 59/U 2C18 AWG DIRECT BURIAL SUN RES
{SQFTG} SOUTHWIRE® SIGNAL® 993265 1C18 AWG RG 6/U 2C 18 AWG TYPE CL2P/CMP C(ETL)US -- TYPE CMP FT6
{SQFTG} SOUTHWIRE® SIGNAL® 993254 1C20 AWG RG 59/U 2C18 AWG DIRECT BURIAL SUN RES
Table 1 – Physical and Electrical Data
Stock Number | Cable Type | Rating | Cond. Size | Cond. Number | Cond. Type | Cond. Strands | Insul. Thickness | Approx. OD | Approx. Weight | Shield Type | Application | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | mil | inch | lb/1000ft | ||||||||||||||
RG59 | |||||||||||||||||||
99511 | RG59 | CM | 20 | 1 | BC | Solid | 55 | 0.236 x 0.425 | 46 | Copper Braid | CATV |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.036
Updated On: Feb. 7, 2024, 2:06 a.m. UTC