SPEC 13100
Broadband Coax - RG6 Dual and Quad Shield
Construction:
Non-Plenum Rated
Plenum Rated
- Conductor:Bare copper or copper clad steel
- Insulation:Polyethylene
- Shield:Aluminum foil and braid shielded
- Jacket:Polyvinyl Chloride PVC.
Plenum Rated
- Conductor:Bare copper or copper clad steel
- Insulation:Foamed Fluoropolymer
- Shield:Aluminum foil and braid shielded
- Jacket:Low smoke Polyvinyl Chloride PVC. Polyethylene for outdoors
Applications and Features:
CATV Applications for distributing television signals, ALUMINUM BRAID CCTV Applications for surveillance; Connecting security cameras, DVR or monitor using “BNC” connectors, COPPER BRAID
Sample Print Legend:
{SQFTG} SOUTHWIRE® SIGNAL® 92045 XX AWG RG6/U E57497 (UL) CL2 SUN RES. {SQFTG}
SOUTHWIRE® SIGNAL® 92001 RG6 XX AWG CCS DUAL SHIELD 40% AL BRAID E57497 (UL) CM OR CL2 OR CATV 75°C SUN RES SWEPT TO 3.0 GHZ
{SQFTG} SOUTHWIRE® SIGNAL® PLENUM RG6 XX AWG BC DUAL SHIELD 90% AL BRAID 921007 C(ETL)US CMP OR CL2P FT6 75°C SWEPT TO 3.0 GHZ
{SQFTG} SOUTHWIRE® SIGNAL® 920413 RG6 XX AWG CCS QUAD SHIELD 40/60% AL BRAID C(ETL)US CMR OR CL2R OR CATVR 75°C -- TYPE CMG FT4 SUN RES SWEPT TO 3.0 GHZ
{SQFTG} SOUTHWIRE® SIGNAL® 992479 RG6 XX AWG CCS DUAL SHIELD 60% AL BRAID DIRECT BURIAL FLOODED SWEPT TO 3.0 GHZ
SOUTHWIRE® SIGNAL® 92001 RG6 XX AWG CCS DUAL SHIELD 40% AL BRAID E57497 (UL) CM OR CL2 OR CATV 75°C SUN RES SWEPT TO 3.0 GHZ
{SQFTG} SOUTHWIRE® SIGNAL® PLENUM RG6 XX AWG BC DUAL SHIELD 90% AL BRAID 921007 C(ETL)US CMP OR CL2P FT6 75°C SWEPT TO 3.0 GHZ
{SQFTG} SOUTHWIRE® SIGNAL® 920413 RG6 XX AWG CCS QUAD SHIELD 40/60% AL BRAID C(ETL)US CMR OR CL2R OR CATVR 75°C -- TYPE CMG FT4 SUN RES SWEPT TO 3.0 GHZ
{SQFTG} SOUTHWIRE® SIGNAL® 992479 RG6 XX AWG CCS DUAL SHIELD 60% AL BRAID DIRECT BURIAL FLOODED SWEPT TO 3.0 GHZ
Table 1 – Physical and Electrical Data
Stock Number | Cable Type | Rating | Cond. Size | Cond. Number | Cond. Type | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Shield Type | Application | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | mil | mil | inch | lb/1000ft | |||||||||||||
RG6 | |||||||||||||||||||
920036 | RG6 | CMR/CL2R/UL-1666 | 18 | 1 | CCS | Solid | 70 | 30 | 0.269 | 29 | Dual | CATV/FT6/Sun Res/Plenum |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.033
Updated On: Feb. 26, 2024, 1:50 p.m. UTC