SPEC 13080
Burglar Alarm Cable
Burglar Alarm cable Solid and Stranded CM/CL2 Rated
Construction:
- Conductor:22 AWG solid or stranded
- Insulation:Foam Polypropylene
- Overall Jacket:Polyvinyl Chloride (PVC) White, Gray, Brown, Beige
Applications and Features:
Burglar alarm interconnect cables to comtrols systems, Class 2 Power Limited Circuit Cable and Communications Cable for General Purpose Applications
Specifications:
Sample Print Legend:
SOUTHWIRE® SIGNAL® 22 AWG C{ETL}US CM/CL2 75°C SUN RES - CMX OUTDOOR - CMH FT1 -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Color | Insul. Thickness | Approx. OD | Copper Weight | Approx. Weight | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | lb/1000ft | ||||||||||||
22 AWG | |||||||||||||||||||
96222 | 22 | 2 | Solid | 0.025 | RD,GN | 6 | 0.102 | 3 | 7 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Insulation Colors
Stock Number | Size | Conductor Number | Black | Red | Yellow | White | Green |
---|---|---|---|---|---|---|---|
96222 | 22 | 2 | |||||
96238 | 22 | 4 | |||||
51101 | 22 | 2 | |||||
51112 | 22 | 4 |
Revision: 1.000.034
Updated On: Dec. 11, 2023, 9:29 p.m. UTC