SPEC 13076
CL3P/FPLP/CMP - MultiConductor Shielded White Low Smoke Polyvinyl Chloride LS-PVC Jacket
300V, 75°C, Multi-Conductor, Shielded, Stranded Copper CL3P/FPLP/CMP
Construction:
- Conductor:Stranded bare copper per ASTM B8
- Insulation:Low Smoke Polyvinyl Chloride LS-PVC
- Shield:Aluminum foil shielded with 24 AWG drain wire
- Rip Cord:Rip cord for ease of jacket removal
- Jacket: White Low Smoke Polyvinyl Chloride LS-PVC.
Applications and Features:
Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.
Specifications:
Sample Print Legend:
XXAWG XX/C E57497 c{UL}US CMP/CL3P/FPLP 75°C -- CMP FT6 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | ||||||||
18 AWG | |||||||||||||||||||
P40041-1 | 18 | 10 | 7 | 0.045 | 5 | 15 | 0.289 | 51 | 74 | 6.669 | 8.035 | 0.036 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.005
Updated On: March 17, 2024, 3:02 a.m. UTC