SPEC 13060

CL3R/FPLR/CMR/CMG - MultiConductor Non-Shielded Gray PVC Jacket

300V, 75°C, Multi-Conductor, Non-Shielded, Stranded Copper CL3R/FPLR/CMR/CMG

...

Construction:

  1. Conductor:Stranded bare copper per ASTM B8
  2. Insulation:Polyvinyl Chloride PVC
  3. Rip Cord:Rip cord for ease of jacket removal
  4. Jacket: Gray Polyvinyl Chloride PVC.

Applications and Features:

Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.

  • Flame Test: UL 1666
  • Cable Type: CL3R, Also, CMR where UL permits (Sizes 16 AWG and smaller)
  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (90ºC, 300V)
  • Sample Print Legend:

    XX AWG XX/C E57497 c{UL}US CMR/CL3R/FPLR -- CMG FT4 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over Cond.Jacket ThicknessApprox. ODCopper WeightApprox. WeightDC Resistance @ 25°CAC Resistance @ 75°CInductive Rectance
    AWGNo.strandsinchmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftΩ/1000ft
    18 AWG
    R40054-1181070.045200.26250646.6698.0350.036
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item

    Revision: 1.000.002

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC