SPEC 13066
CL3R/FPLR/CMR/CMG - MultiConductor Shielded Gray PVC Jacket
300V, 75°C, Multi-Conductor, Shielded, Stranded Copper CL3R/FPLR/CMR/CMG
Construction:
- Conductor:Stranded bare copper per ASTM B8
- Insulation:Polyvinyl Chloride PVC
- Shield:Aluminum foil shielded with 24 AWG drain wire
- Rip Cord:Rip cord for ease of jacket removal
- Jacket: Gray Polyvinyl Chloride PVC.
Applications and Features:
Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.
Flame Test: UL 1666 Cable Type: CL3R, Also, CMR where UL permits (Sizes 16 AWG and smaller) Voltage: 300 Volts Temperature: 75ºC
Specifications:
Sample Print Legend:
XX AWG XX/C E57497 c{UL}US CMR/CL3R/FPLR -- CMG FT4 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | ||||||||
22 AWG | |||||||||||||||||||
R20076-1 | 22 | 6 | 7 | 0.022 | 5 | 15 | 0.172 | 14 | 22 | 16.723 | 20.15 | 0.030 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.002
Updated On: Dec. 11, 2023, 9:29 p.m. UTC