SPEC 13031
FPLR - Fire Alarm Solid Shielded Riser Rated LS-PVC
300V, 75°C, Multi-Conductor, Shielded, Solid Copper as FPLR. Rated CMR/CL3R/FPLR CMG SUN RES FT4
Construction:
- Conductor:Solid bare copper per ASTM B3
- Insulation:Low Smoke Polyvinyl Chloride LS-PVC
- Shield:Aluminum foil shielded with 24 AWG drain wire
- Rip Cord:Rip cord for ease of jacket removal
- Jacket: Low Smoke Polyvinyl Chloride LS-PVC, Color: RED
Applications and Features:
Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces.
Specifications:
Sample Print Legend:
XX AWG X/C E75610 c{UL}US CMP/CL3P/FPLP 75°C -- CMP FT6 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity At 60°C | Allowable Ampacity 75°C | Allowable Ampacity 90°C | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | ||||
14 AWG | |||||||||||||||||||
F60354-1 | 14 | 4 | Solid | 0.064 | 10 | 15 | 0.226 | 51 | 62 | 2.631 | 3.170 | 0.058 | 1.3 | 12 | 16 | 20 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Stock Number | Size AWG | Conductor Number | Black | Red | Yellow | Green |
---|---|---|---|---|---|---|
F40015 | 18 | 2 | X | X | ||
F40567 | 18 | 4 | X | X | X | X |
F50010 | 16 | 2 | X | X | ||
F50382 | 16 | 4 | X | X | X | X |
F60030 | 14 | 2 | X | X | ||
F60354 | 14 | 4 | X | X | X | X |
F70015 | 12 | 2 | X | X |
Revision: 1.000.002
Updated On: Dec. 11, 2023, 9:29 p.m. UTC