SPEC 25070
DURATRAY™ CU 600V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA
Single Copper Conductors, XLPE Insulation, Sunlight Resistant, 600V, 90ºC MAX, -40ºC MIN, Gasoline & Oil Resistant
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green DuragroundTM also available.
Specifications:
Sample Print Legend:
SOUTHWIRE E30117 {UL} XX AWG CU RHH-RHW-2 600V FOR CT USE FT4 SR PR I OR PR II 90°C WET OR DRY -40°C --- {CSA} LL90458 XX AWG (XX.Xmm2) RW90 600V FT4 SR -40°C XLPE --- RoHS {MM/DD/YYYY}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
649107◊ | 350 | 37 | 95 | 0.841 | 1218 | 3.3 | 2800 | 0.031 | 0.039 | 0.040 | 350 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |
649107◊ | 350 | 37 | 2.41 | 21.36 | 1813 | 83.82 | 12460 | 0.10 | 0.13 | 0.1312 | 350 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
Stock Codes and Colors
Size | BLACK | WHITE | RED | BLUE | YELLOW | BROWN | ORANGE | GREY |
---|---|---|---|---|---|---|---|---|
1/0 | 649139 | 649132 | 649134 | 649136 | TBA | TBA | TBA | TBA |
2/0 | 649088 | 649081 | 649083 | 649085 | TBA | TBA | TBA | TBA |
3/0 | 649148 | 649141 | 649143 | 649146 | TBA | TBA | TBA | TBA |
4/0 | 649097 | 649090 | 649092 | 649094 | TBA | TBA | TBA | TBA |
250Kcmil | TBA | TBA | TBA | TBA | TBA | TBA | TBA | TBA |
350Kcmil | 649107 | 649109 | 649102 | 649105 | TBA | TBA | TBA | TBA |
500Kcmil | 649045 | 649110 | 649113 | 649115 | TBA | TBA | TBA | TBA |
750Kcmil | 649048 | 649117 | 649119 | 649121 | TBA | TBA | TBA | TBA |
1000Kcmil | 649130 | 649123 | 649125 | 649127 | TBA | TBA | TBA | TBA |
Revision: 1.000.001
Updated On: Dec. 11, 2023, 9:29 p.m. UTC