SPEC 10036
Copper UF-B Cable
Underground Feeder and Branch-Circuit Cable. 600 Volt. Copper Conductors. PVC Insulation/Nylon Sheath. Sunlight, Moisture, and Fungus Resistant Overall PVC Jacket.
Construction:
- Conductor:Solid soft drawn bare copper per ASTM B3 or class B compressed stranded soft drawn bare copper per ASTM B8
- Insulation:All phases and neutral are insulated with Polyvinyl Chloride (PVC) with Nylon Sheath
- Ground:Solid soft drawn bare copper
- Jacket:Gray Polyvinyl Chloride (PVC) jacket. Sunlight, moisture and fungus resistant.
Applications and Features:
Southwire® copper UF-B cable is generally used as a feeder to outside post lamps, pumps, and other loads or apparatuses fed from a distribution point in an existing building as specified in the National Electrical Code®. UF-B cable may be used underground, including direct burial. Multiple conductor UF-B cable may be used for interior branch circuit wiring in residential or agricultural buildings at conductor temperatures not to exceed 90°C (with ampacity limited to that for 60°C conductors) as specified by the National Electrical Code. UF-B can be used in applications permitted for NMC in Section 334.10(B) of the National Electrical Code. Voltage rating for UF-B cable is 600 volts.
Specifications:
Sample Print Legend:
SOUTHWIRE E30445 (UL) XX AWG CU X CDR WITH XX AWG GROUND TYPE UF-B 600 VOLTS SUNLIGHT RESISTANT
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Conductor Stranding | Insulation Thickness | Ground Size | Jacket Thickness | Approx. OD | Copper Weight | Overall Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mils | No. x AWG | mil | inch | lbs/1000ft | lbs/1000ft | |||
130542◊ | 14 | 2 | Solid | 20 | 1x14 | 30 | 0.168x0.423 | 37 | 70 |
130575◊ | 14 | 3 | Solid | 20 | 1x14 | 30 | 0.168x0.581 | 49 | 97 |
130492◊ | 12 | 2 | Solid | 20 | None | 30 | 0.183x0.386 | 39 | 71 |
130559◊ | 12 | 2 | Solid | 20 | 1x12 | 30 | 0.183x0.463 | 59 | 96 |
130526◊ | 12 | 3 | Solid | 20 | None | 30 | 0.183x0.581 | 59 | 109 |
130583◊ | 12 | 3 | Solid | 20 | 1x12 | 30 | 0.183x0.626 | 79 | 131 |
130567◊ | 10 | 2 | Solid | 25 | 1x10 | 30 | 0.215x0.518 | 91 | 138 |
130591◊ | 10 | 3 | Solid | 25 | 1x10 | 30 | 0.215x0.727 | 122 | 190 |
208587◊ | 8 | 2 | 7 | 35 | 1x10 | 45 | 0.302x0.678 | 132 | 222 |
147835◊ | 8 | 3 | 7 | 35 | 1x10 | 45 | 0.319x1.059 | 183 | 344 |
214692◊ | 6 | 2 | 7 | 35 | 1x10 | 45 | 0.338x0.770 | 192 | 303 |
147827◊ | 6 | 3 | 7 | 35 | 1x10 | 45 | 0.361x1.223 | 273 | 479 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Conductor Number | DC Resistance at 25°C | AC Resistance at 75°C | Allowable Ampacity Raceway 60°C |
---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Amp | |
14 | 2 | 2.57 | 3.17 | 15 |
14 | 3 | 2.57 | 3.17 | 15 |
12 | 2 | 1.62 | 2.002 | 20 |
12 | 2 | 1.62 | 2.002 | 20 |
12 | 3 | 1.62 | 2.002 | 20 |
12 | 3 | 1.62 | 2.002 | 20 |
10 | 2 | 1.02 | 1.253 | 30 |
10 | 3 | 1.02 | 1.253 | 30 |
8 | 2 | 0.653 | 0.786 | 40 |
8 | 3 | 0.653 | 0.786 | 40 |
6 | 2 | 0.411 | 0.495 | 55 |
6 | 3 | 0.411 | 0.495 | 55 |
*Ampacities based upon 2023 NEC section 340.80 and Table 310.16. See Also NEC section 310.15 for additional requirements.
Revision: 1.000.003
Updated On: March 21, 2024, 12:31 p.m. UTC