SPEC 10026
SIMpull Barrel™ Cable Drum
Construction:
- Conductor:Solid soft drawn bare copper per ASTM B3 or combination-unilay stranded soft drawn bare copper per ASTM B787
- Insulation:Heat and moisture resistant PVC insulation in various colors
- Sheath:Nylon jacket utilizing SIMpull® Technology
Applications and Features:
The SIMpull BARREL™ Cable Drum reduces the physical effort associated with material handling, setup, and pulling when compared to conventional wire pulling methods. Designed to simplify branch circuit installations, the SIMpull BARREL™ Cable Drum contains up to 7 paralleled conductors per BARREL (homerun), increasing productivity and reducing the potential for injury while avoiding broken spools, excess material handling and scrap.Easier pulling with SIMpull NoLube® wire jacket. Stationary package design to further reduce pulling tension. Designed to help lower potential for lifting/handling/pulling injuries. Patented parallel construction to reduce material handling and setup. Avoid broken spools and spool over-turn.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | lb/1000ft | |
581045◊ | 10 | 7 | 19 | 0.117 | 25 | 1.141 | 269 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Min Bending Radius | Allowable Ampacity In Raceway At 60°C | Allowable Ampacity In Raceway At 75°C | Allowable Ampacity In Raceway At 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp |
10 | 1.040 | 1.253 | 0.050 | 5.7 | 21 | 24 | 28 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC